NEX80806
Adaptive multi-mode flyback controller
The NEX80806 is an intelligent multi-mode PWM controller implemented with peak current mode control. As the load changes, it automatically switches mode between Continuous Conduction Mode (CCM), Quasi-Resonant (QR) mode, Discontinuous Conduction Mode (DCM) and Pulse Frequency Modulation (PFM) mode to maintain a high efficiency across the entire load range. To achieve an ultralow standby power, Burst Mode (BM) is implemented in very light load or no-load condition.
A peak load mode is implemented to support a peak output current requirement in a short period, which is normally required in power supply of PC, printer, etc.
The NEX80806 offers comprehensive protection including output OV/UV, VCC OV/UV, OCP, line voltage BROWN-IN/OUT, secondary SR short, CS open/short, internal/external OTP, etc.
Furthermore, the spread spectrum and smart driving function can minimize the noise and improve EMI performance.
The NEX80806 comes in a cost-effective TSOT23-6 package.
Features and benefits
- Multimode support CCM/QR/DCM/PFM
- Peak load mode
- Valley switching operation in QR/DCM/PFM
- Burst mode with ultra-low operation current in light load and no load conditions
- 65kHz maximum frequency
- Internal Soft Start (SST)
- Output over voltage protection (OVP)
- Spread spectrum for better EMI
- Internal over temperature protection (OTP)
- External OTP by NTC resistor
- VCC over/under voltage protection (VCC OV/UV)
- Line voltage brown in /brown out (BNI/BNO)
- Output Short Circuit Protection (SCP)
- CS open/short protection
- Secondary Rectifier Short Protection (SRSP)
- Overload Protection (OLP)
- Over Current Protection (OCP) to meet LPS
- TSOT23-6 Package
Applications
- AC/DC adapters for portable devices
- Auxiliary power for industrial and home equipment
- Battery chargers for e-tools and e-bikes
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX80806DA | NEX80806DAZ (935692134342) |
Active | NTG |
TSOT23‑6 (SOT8061-1) |
SOT8061-1 | SOT8061-1_342 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX80806DA | NEX80806DAZ | NEX80806DA |
|
|
Documentation (4)
| File name | Title | Type | Date |
|---|---|---|---|
| NEX80806 | Adaptive multi-mode flyback controller | Data sheet | 2026-01-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT8061-1 | Plastic, surface-mounted package (TSOT23-6); 6 leads | Package information | 2024-09-18 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.