
74AHC2G08-Q100; 74AHCT2G08-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC2G08DC-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 2 | low | -40~125 | 205 | 35.8 | 116 | VSSOP8 |
74AHC2G08DP-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 2 | low | -40~125 | 218 | 20.9 | 106 | TSSOP8 |
74AHCT2G08DC-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.6 | 60 | 2 | low | -40~125 | 205 | 35.8 | 116 | VSSOP8 |
74AHCT2G08DP-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.6 | 60 | 2 | low | -40~125 | 218 | 20.9 | 106 | TSSOP8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC2G08DC-Q100 | 74AHC2G08DC-Q100H (935302889125) |
Active | A08 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74AHC2G08DP-Q100 | 74AHC2G08DP-Q100H (935302891125) |
Active | A08 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74AHCT2G08DC-Q100 | 74AHCT2G08DC-Q100H (935302892125) |
Active | C08 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74AHCT2G08DP-Q100 | 74AHCT2G08DP-Q100H (935302893125) |
Active | C08 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC2G08DC-Q100 | 74AHC2G08DC-Q100H | 74AHC2G08DC-Q100 |
|
![]() |
74AHC2G08DP-Q100 | 74AHC2G08DP-Q100H | 74AHC2G08DP-Q100 |
|
![]() |
74AHCT2G08DC-Q100 | 74AHCT2G08DC-Q100H | 74AHCT2G08DC-Q100 |
|
![]() |
74AHCT2G08DP-Q100 | 74AHCT2G08DP-Q100H | 74AHCT2G08DP-Q100 |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT2G08_Q100 | Dual 2-input AND gate | Data sheet | 2023-09-01 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mna221 | Block diagram: 74AHC08BQ, 74AHC08D, 74AHC08PW, 74AHC2G08DC, 74AHC2G08DP, 74AHC2G08GD, 74AHCT08BQ, 74AHCT08D, 74AHCT08PW, 74AHCT2G08DC, 74AHCT2G08DP, 74AHCT2G08GD, 74AUP1G08GF, 74AUP1G08GM, 74AUP1G08GW, 74HC2G08DC, 74HC2G08DP, 74HC2G08GD, 74HCT2G08DC, 74HCT2G08DP, 74HCT2G08GD, 74LV08D, 74LV08DB, 74LV08N, 74LV08PW, 74LV125D, 74LV125DB, 74LV125N, 74LV125PW | Block diagram | 2009-11-03 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
ahc2g08 | ahc2g08 IBIS model | IBIS model | 2013-04-08 |
ahct2g08 | ahct2g08 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.