 
74HC393-Q100; 74HCT393-Q100
Dual 4-bit binary ripple counter
The 74HC393-Q100; 74HCT393-Q100 is a dual 4-stage binary ripple counter. Each counter features a clock input (nCP), an overriding asynchronous master reset input (nMR) and 4 buffered parallel outputs (nQ0 to nQ3). The counter advances on the HIGH-to-LOW transition of nCP. A HIGH on nMR clears the counter stages and forces the outputs LOW, independent of the state of nCP. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
- Automotive product qualification in accordance with AEC-Q100 (Grade 1) - Specified from -40 °C to +85 °C and from -40 °C to +125 °C 
 
- Wide supply voltage range from 2.0 V to 6.0 V 
- CMOS low power dissipation 
- High noise immunity 
- Latch-up performance exceeds 100 mA per JESD 78 Class II Level B 
- Complies with JEDEC standards: - JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
 
- Input levels: - For 74HC393-Q100: CMOS level 
- For 74HCT393-Q100: TTL level 
 
- ESD protection: - HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V 
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V 
 
- Two 4-bit binary counters with individual clocks 
- Divide by any binary module up to 28 in one package 
- Two master resets to clear each 4-bit counter individually 
- DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints 
Parametrics
| Type number | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | 
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC393BQ-Q100 | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | 99 | low | -40~125 | 91 | 8.6 | 58 | DHVQFN14 | 
| 74HC393D-Q100 | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | 99 | low | -40~125 | 89 | 7.4 | 47 | SO14 | 
| 74HC393PW-Q100 | 2.0 - 6.0 | ± 5.2 | CMOS | 12 | 99 | low | -40~125 | 128 | 3.4 | 52.5 | TSSOP14 | 
| 74HCT393BQ-Q100 | 4.5 - 5.5 | ± 4 | TTL | 20 | 53 | low | -40~125 | 91 | 8.6 | 58 | DHVQFN14 | 
| 74HCT393D-Q100 | 4.5 - 5.5 | ± 4 | TTL | 20 | 53 | low | -40~125 | 89 | 7.4 | 47 | SO14 | 
| 74HCT393PW-Q100 | 4.5 - 5.5 | ± 4 | TTL | 20 | 53 | low | -40~125 | 128 | 3.4 | 52.5 | TSSOP14 | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74HC393BQ-Q100 | 74HC393BQ-Q100X (935304367115) | Active | HC393 |   DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | |
| 74HC393D-Q100 | 74HC393D-Q100J (935304368118) | Active | 74HC393D |   SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE WAVE_BG-BD-1 | SOT108-1_118 | 
| 74HC393PW-Q100 | 74HC393PW-Q100J (935304369118) | Active | HC393 |   TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | 
| 74HCT393BQ-Q100 | 74HCT393BQ-Q100X (935304371115) | Active | HT393 |   DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | |
| 74HCT393D-Q100 | 74HCT393D-Q100J (935304372118) | Active | 74HCT393D |   SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE WAVE_BG-BD-1 | SOT108-1_118 | 
| 74HCT393PW-Q100 | 74HCT393PW-Q100J (935304373118) | Active | HCT393 |   TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | 
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74HC393BQ-Q100 | 74HC393BQ-Q100X | 74HC393BQ-Q100 |  |   | 
| 74HC393D-Q100 | 74HC393D-Q100J | 74HC393D-Q100 |  |   | 
| 74HC393PW-Q100 | 74HC393PW-Q100J | 74HC393PW-Q100 |  |   | 
| 74HCT393BQ-Q100 | 74HCT393BQ-Q100X | 74HCT393BQ-Q100 |  |   | 
| 74HCT393D-Q100 | 74HCT393D-Q100J | 74HCT393D-Q100 |  |   | 
| 74HCT393PW-Q100 | 74HCT393PW-Q100J | 74HCT393PW-Q100 |  |   | 
Documentation (18)
| File name | Title | Type | Date | 
|---|---|---|---|
| 74HC_HCT393_Q100 | Dual 4-bit binary ripple counter | Data sheet | 2024-03-19 | 
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 | 
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 | 
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 | 
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 | 
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 | 
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 | 
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 | 
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 | 
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 | 
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 | 
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.