PESD5V0U1UA_UB_UL
Ultra low capacitance unidirectional ESD protection diodes
Ultra low capacitance unidirectional ElectroStatic Discharge (ESD) protection diodes in small Surface-Mounted Device (SMD) plastic packages designed to protect one signal line from the damage caused by ESD and other transients.
Features and benefits
- Unidirectional ESD protection of one line
- ESD protection up to 9 kV
- Ultra low diode capacitance: Cd = 2 pF
- IEC 61000-4-2; level 4 (ESD)
- Very low leakage current: IRM = 1 nA
- AEC-Q101 qualified
Applications
- USB interfaces
- Cellular handsets and accessories
- 10/100/1000 Mbit/s Ethernet
- Portable electronics
- FireWire
- Communication systems
- High-speed data lines
- Computers and peripherals
- Subscriber Identity Module (SIM) card protection
- Audio and video equipment
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD5V0U1UL | DFN1006-2 | 1 | Unidirectional | 5 | 2 | 9 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD5V0U1UL | PESD5V0U1UL,315 (934062184315) |
Active | L1 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD5V0U1UL | PESD5V0U1UL,315 | PESD5V0U1UL |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| PESD5V0U1UA_UB_UL | Ultra low capacitance unidirectional ESD protection diodes | Data sheet | 2021-04-12 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| 001aab540 | Block diagram: 1PS66SB17, 1PS76SB17, 1PS79SB17, PESD3V3L1UA, PESD3V3L1UB, PESD3V3L1UL, PESD3V3U1UA, PESD3V3U1UB, PESD3V3U1UL, PESD5V0L1UA, PESD5V0L1UB, PESD5V0L1UL, PESD5V0S1BA, PESD5V0S1BB, PESD5V0S1BL, PESD5V0U1BA, PESD5V0U1BB, PESD5V0U1BL, PESD5V0U1UA, PESD5V0U1UB, PESD5V0U1UL, PESD5V0V1BA, PESD5V0V1BB, PESD5V0V1BL, PMEG1020EH, PMEG1020EJ, PMEG1030EH, PMEG1030EJ, PMEG2005EH, PMEG2005EJ, PMEG2010EH, PMEG2010EJ, PMEG2010ET, PMEG2015EH, PMEG2015EJ, PMEG2020EH, PMEG2020EJ, PMEG3005EH, PMEG3005EJ, PMEG3010CEH, PMEG3010CEJ, PMEG3010EH, PMEG3010EJ, PMEG3010ET, PMEG3015EH, PMEG3015EJ, PMEG3020EH, PMEG3020EJ, PMEG4005EH, PMEG4005EJ, PMEG4010CEH, PMEG4010CEJ, PMEG4010EH, PMEG4010EJ, PMEG4010ET, PMEG6010CEH, PMEG6010CEJ, RB751CS40, RB751S40, RB751V40 | Block diagram | 2009-11-04 |
| 006aaa152 | Block diagram | Block diagram | 2010-02-10 |
| sod882_sv | Simplified outline: SOD882 | Block diagram | 2009-11-04 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.