Features and benefits
- Comprehensive range of package and power dissipation options
- Realization of customized, effective protection in small scaled, high density circuit designs.
- Wide range of working voltages
- Narrow working-voltage tolerances
Applications
- General regulation and voltage reference functions
- Over-voltage protection
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDZ10J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 10 | 5 | 0.02 | 10.2 | 250 | 9.8 | 500 | 40 | 150 | single |
| TDZ11J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 11 | 5 | 0.02 | 11.2 | 250 | 10.8 | 500 | 40 | 150 | single |
| TDZ12J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 12 | 5 | 0.02 | 12.2 | 250 | 11.8 | 500 | 40 | 150 | single |
| TDZ13J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 13 | 5 | 0.02 | 13.3 | 250 | 12.7 | 500 | 40 | 150 | single |
| TDZ15J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 15 | 5 | 0.02 | 15.3 | 250 | 14.7 | 500 | 40 | 150 | single |
| TDZ16J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 16 | 5 | 0.02 | 16.3 | 250 | 15.7 | 500 | 40 | 150 | single |
| TDZ18J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 18 | 5 | 0.02 | 18.4 | 250 | 17.6 | 500 | 40 | 150 | single |
| TDZ20J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 20 | 5 | 0.02 | 20.4 | 250 | 19.6 | 500 | 40 | 150 | single |
| TDZ22J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 22 | 5 | 0.02 | 22.4 | 250 | 21.6 | 500 | 40 | 150 | single |
| TDZ24J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 24 | 5 | 0.02 | 24.5 | 250 | 23.5 | 500 | 40 | 150 | single |
| TDZ27J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 27 | 2 | 0.02 | 27.5 | 250 | 26.5 | 500 | 40 | 150 | single |
| TDZ2V4J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.4 | 5 | 0.02 | 2.45 | 250 | 2.35 | 500 | 180 | 150 | single |
| TDZ2V7J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.7 | 5 | 0.02 | 2.75 | 250 | 2.65 | 500 | 180 | 150 | single |
| TDZ30J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 30 | 2 | 0.02 | 30.6 | 250 | 29.4 | 500 | 40 | 150 | single |
| TDZ3V0J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3 | 5 | 0.02 | 3.06 | 250 | 2.94 | 500 | 180 | 150 | single |
| TDZ3V3J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.3 | 5 | 0.02 | 3.37 | 250 | 3.23 | 500 | 180 | 150 | single |
| TDZ3V6J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.6 | 5 | 0.02 | 3.67 | 250 | 3.53 | 500 | 180 | 150 | single |
| TDZ3V9J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.9 | 5 | 0.02 | 3.98 | 250 | 3.82 | 500 | 180 | 150 | single |
| TDZ4V3J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.3 | 5 | 0.02 | 4.39 | 250 | 4.21 | 500 | 180 | 150 | single |
| TDZ4V7J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.7 | 5 | 0.02 | 4.79 | 250 | 4.61 | 500 | 180 | 150 | single |
| TDZ5V1J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.1 | 5 | 0.02 | 5.2 | 250 | 5 | 500 | 180 | 150 | single |
| TDZ5V6J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.6 | 5 | 0.02 | 5.71 | 250 | 5.49 | 500 | 180 | 150 | single |
| TDZ6V2J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.2 | 5 | 0.02 | 6.32 | 250 | 6.08 | 500 | 100 | 150 | single |
| TDZ6V8J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.8 | 5 | 0.02 | 6.94 | 250 | 6.66 | 500 | 100 | 150 | single |
| TDZ7V5J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 7.5 | 5 | 0.02 | 7.65 | 250 | 7.35 | 500 | 40 | 150 | single |
| TDZ8V2J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 8.2 | 5 | 0.02 | 8.36 | 250 | 8.04 | 500 | 40 | 150 | single |
| TDZ9V1J | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 9.1 | 5 | 0.02 | 9.28 | 250 | 8.92 | 500 | 40 | 150 | single |
Package
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| TDZ10J | TDZ10J,115 | TDZ10J |
|
|
| TDZ11J | TDZ11J,115 | TDZ11J |
|
|
| TDZ12J | TDZ12J,115 | TDZ12J |
|
|
| TDZ13J | TDZ13J,115 | TDZ13J |
|
|
| TDZ15J | TDZ15J,115 | TDZ15J |
|
|
| TDZ16J | TDZ16J,115 | TDZ16J |
|
|
| TDZ18J | TDZ18J,115 | TDZ18J |
|
|
| TDZ20J | TDZ20J,115 | TDZ20J |
|
|
| TDZ22J | TDZ22J,115 | TDZ22J |
|
|
| TDZ24J | TDZ24J,115 | TDZ24J |
|
|
| TDZ27J | TDZ27J,115 | TDZ27J |
|
|
| TDZ2V4J | TDZ2V4J,115 | TDZ2V4J |
|
|
| TDZ2V4J | TDZ2V4JF | TDZ2V4J |
|
|
| TDZ2V7J | TDZ2V7J,115 | TDZ2V7J |
|
|
| TDZ30J | TDZ30J,115 | TDZ30J |
|
|
| TDZ3V0J | TDZ3V0J,115 | TDZ3V0J |
|
|
| TDZ3V3J | TDZ3V3J,115 | TDZ3V3J |
|
|
| TDZ3V6J | TDZ3V6J,115 | TDZ3V6J |
|
|
| TDZ3V9J | TDZ3V9J,115 | TDZ3V9J |
|
|
| TDZ4V3J | TDZ4V3J,115 | TDZ4V3J |
|
|
| TDZ4V7J | TDZ4V7J,115 | TDZ4V7J |
|
|
| TDZ5V1J | TDZ5V1J,115 | TDZ5V1J |
|
|
| TDZ5V6J | TDZ5V6J,115 | TDZ5V6J |
|
|
| TDZ5V6J | TDZ5V6JF | TDZ5V6J |
|
|
| TDZ6V2J | TDZ6V2J,115 | TDZ6V2J |
|
|
| TDZ6V8J | TDZ6V8J,115 | TDZ6V8J |
|
|
| TDZ7V5J | TDZ7V5J,115 | TDZ7V5J |
|
|
| TDZ8V2J | TDZ8V2J,115 | TDZ8V2J |
|
|
| TDZ9V1J | TDZ9V1J,115 | TDZ9V1J |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| TDZXJ_SER | Single Zener diodes | Data sheet | 2017-06-02 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOD323F | 3D model for products with SOD323F package | Design support | 2025-09-20 |
| SOT323F | 3D model for products with SOT323F package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-90_SOD323F_mk | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD323F | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.