Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT404A | D2PAK | plastic, single-ended surface-mounted package (D2PAK); 3 leads; 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body | 2013-03-12 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT404A | 3D model for products with SOT404A package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT404A | plastic, single-ended surface-mounted package (D2PAK); 3 leads; 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body | Package information | 2022-05-27 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BUK761R7-40E | N-channel TrenchMOS standard level FET | |
BUK761R6-40E | N-channel TrenchMOS standard level FET |
MOSFETs
Type number | Description | Quick access |
---|---|---|
BUK761R7-40E | N-channel TrenchMOS standard level FET | |
BUK761R6-40E | N-channel TrenchMOS standard level FET |