Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT505-3 | TSSOP8 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm × 3 mm × 1.1 mm body | 2023-11-22 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT505-3 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm × 3 mm × 1.1 mm body | Package information | 2024-05-14 |
| SOT505-3_118 | TSSOP8; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2024-02-01 |
Products in this package
Analog & Logic ICs
| Type number | Description | Quick access |
|---|---|---|
| NCA9700DQ | Level translating Fm+ I²C bus repeater/accelerator |