- Product details
- Documentation
- Support
- Ordering
- Interactive data sheet
Product details
Features and benefits
2 channel, bidirectional I²C buffer isolates capacitance and allows 540 pF on either side of the device at 1 MHz and up to 4000 pF at lower speeds
Voltage level translation from 0.8 V to 5.5 V and from 2.2 V to 5.5 V
Glitch free Power sequence
Port A operating supply voltage range of 0.8 V to 5.5 V with normal levels
Port B operating supply voltage range of 2.2 V to 5.5 V with static offset level
5.5 V tolerant I²C-bus and enable pins
0 Hz to 1000 kHz clock frequency (the maximum system operating frequency may be less than 1000 kHz because of the delays added by the repeater)
Active HIGH repeater enable input referenced to VCCB
Open-drain input/outputs
Lock-free operation
Supports arbitration and clock stretching across the repeater
Accommodates Standard-mode, Fast-mode and Fast-mode Plus I²C-bus devices, SMBus (standard and high power mode), PMBus and multiple controllers
Powered-off high-impedance I²C-bus pins
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4 kV
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1.5 kV
Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
Packages offered: TSSOP8 (SOT505-3)
Specified from -40 °C to +85 °C
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
More informationQuality and reliability disclaimer
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
Interactive data sheet
How does it work?
The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.
Interactive data sheet