Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8041D-1 | HWQFN24 | plastic thermal enhanced very very thin Quad Flat package with side-wettable flanks, no leads; 24 terminals; 0.5mm pitch; 4.0mm x 4.0mm x 0.75mm body | 2025-02-10 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8041D-1 | plastic thermal enhanced very very thin Quad Flat package with side-wettable flanks, no leads; 24 terminals; 0.5mm pitch; 4.0mm x 4.0mm x 0.75mm body | Package information | 2025-06-17 |
| SOT8041D-1_128 | HWQFN24; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2025-01-27 |
| SOT8041D-1_332 | HWQFN24; Reel dry pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2025-08-28 |
Products in this package
Analog & Logic ICs
| Type number | Description | Quick access |
|---|---|---|
| NEX5310000BY-Q100 | Dual-port USB Type-C and Power Delivery controller | |
| NEX5300000BY-Q100 | Single-port USB Type-C and Power Delivery controller |