- Product details
- Documentation
- Support
- Ordering
- Interactive data sheet
Product details
Features and benefits
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1 (Tamb): -40 °C to 125 °C
- Junction temperature (Tj): -40 °C to 150 °C
- VVIN range: 3.6 V to 24 V (40 V transient)
- USB Type-C and Power Delivery (PD) controller
- Programmable Type-C default/1.5 A/3 A source current capability advertisement
- USB PD 3.2 Standard Power Range (SPR) with Programmable Power Supply (PPS), and Adjustable Voltage Supply (AVS)
- Extended Power Range (EPR) with AVS EPR 28 V support by default, 36 V, 48 V supported with external circuits
- VCONN power switch integrated
- SOP’ communication support for e-marker
- Other mobile charging protocols
- BC1.2 CDP, DCP and other legacy protocols
- UFCS support
- Proprietary charging protocols
- Wide VVBUS operating range support up to 36 V
- VBUS/CC1/CC2/DP/DM pins with 40 V tolerance to stand against short-to-VBAT or short-to-VBUS
- Programmable GPIOs
- I²C interface as a master interface with internal pull-high to minimize the number of external components
- VVBUS discharge integrates with max 100 mA capability
- Low-power mode support
- Single external Negative Temperature Coefficient (NTC) thermistor supported with programmable thresholds
- Programmable fault protection and thresholds
- Adaptive OVP and UVP for VBUS
- OVP for CC pins and D+/D- pins
- OTP, supports 2 external NTC thermistors
- Power sharing and load shedding
- MCU and memory
- Embedded MCU
- Integrated RAM and Multiple-Time Programmable (MTP)-ROM with Error Correction Code (ECC)
- Available in 4.0 mm x 4.0 mm HWQFN24 with side-wettable flanks
Applications
- Automotive USB charging
- Multi-port power adapters
- Multi-port power storage and power banks
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
More informationQuality and reliability disclaimer
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
Interactive data sheet
How does it work?
The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.
Interactive data sheet