Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8092-1

SOT8092-1

VQFN16: very thin quad flatpack; no leads; 6 mm x 4 mm x 0.85 mm body

Package information

Package information Package name Package description Reference Date
SOT8092-1 VQFN16 VQFN16: very thin quad flatpack; no leads; 6 mm x 4 mm x 0.85 mm body 2025-01-08

Related documents

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8092-1 VQFN16: very thin quad flatpack; no leads; 6 mm x 4 mm x 0.85 mm body Package information 2026-01-05

Products in this package

GaN FETs

Type number Description Quick access
GANB1R2-040QBA 40 V, 1.2 mOhm bi-directional Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN)