Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
GANB1R2-040QBA | GANB1R2-040QBAZ | 934667629336 | SOT8092-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information40 V, 1.2 mOhm bi-directional Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN)
The GANB1R2-040QBA is a 40 V, 1.2 mΩ bi-directional Gallium Nitride (GaN) High Electron-Mobility-Transistor (HEMT) in a Very-Thin-Profile Quad Flat No-Lead Package (VQFN) package. It is a normally-off e-mode device offering superior performance and very low on-state resistance.
Enhancement mode - normally-off power switch
Bi-directional device
Ultra high frequency switching capability
Ultra-low on-state resistance
RoHS, Pb-free, REACH-compliant
High efficiency and high power density
Very-Thin-Profile Quad Flat No-Lead Package (VQFN) 4.0 mm x 6.0 mm
High-side load switch
OVP protection in smart phone USB port
DC-to-DC converters
Power switch circuits
Stand-by power system
Type number | Package version | Package name | Product status | Nr of transistors | VDS [max] (V) | Tj [max] (°C) | QGD [typ] (nC) | Ptot [max] (W) | Automotive qualified | Ciss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|
GANB1R2-040QBA | SOT8092-1 | VQFN16 | Production | 1 | 40 | 125 | 32 | 105 | N | 3500 | 2024-09-17 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
GANB1R2-040QBA | GANB1R2-040QBAZ (934667629336) |
Active | 1R2AQBA |
![]() VQFN16 (SOT8092-1) |
SOT8092-1 | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
GANB1R2-040QBA | GANB1R2-040QBAZ | GANB1R2-040QBA |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
GANB1R2-040QBA | 40 V, 1.2 mOhm bi-directional Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) | Data sheet | 2025-03-12 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT8092-1 | VQFN16: very thin quad flatpack; no leads; 6 mm x 4 mm x 0.85 mm body | Package information | 2025-02-05 |
GANB1R2-040QBA_LTspice | GANB1R2-040QBA LTspice SPICE model | SPICE model | 2025-07-09 |
GANB1R2-040QBA_SIMetrix | GANB1R2-040QBA SIMetrix SPICE model | SPICE model | 2025-07-09 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
GANB1R2-040QBA_LTspice | GANB1R2-040QBA LTspice SPICE model | SPICE model | 2025-07-09 |
GANB1R2-040QBA_SIMetrix | GANB1R2-040QBA SIMetrix SPICE model | SPICE model | 2025-07-09 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
GANB1R2-040QBA | GANB1R2-040QBAZ | 934667629336 | Active | Not available | 2,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.