Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD110 | SOD2 | ceramic, very small ceramic rectangular surface-mounted package; 2 terminals; 2 mm x 1.25 mm x 1.6 mm body | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD110 | ceramic, very small ceramic rectangular surface-mounted package; 2 terminals; 2 mm x 1.25 mm x 1.6 mm body | Package information | 2025-01-29 |
SOD110_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |