Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8038-2 | MLPAK56-WF | MLPAK56-WF: 8 terminals; body 5.15 x 6.2 x 1.0 mm | 2024-10-28 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8038-2 | SOT8038-2 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT8038-2 | MLPAK56-WF: 8 terminals; body 5.15 x 6.2 x 1.0 mm | Package information | 2025-07-23 |
| SOT8038-2_118 | MLPAK56; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2025-01-27 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Quick access |
|---|---|---|
| BUK9R4R5-40H | Logic level N-Channel MOSFET in MLPAK56-WF (SOT8038-2) |
MOSFETs
| Type number | Description | Quick access |
|---|---|---|
| BUK9R4R5-40H | Logic level N-Channel MOSFET in MLPAK56-WF (SOT8038-2) |