Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8108-1 | HTSSOP16 | plastic, thermal enhanced thin shrink small outline package; 16 leads, 0.65mm pitch, 5.0mm × 4.4mm × 1.2mm body | 2025-07-17 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8108-1 | plastic, thermal enhanced thin shrink small outline package;16 leads, 0.65mm pitch, 5.0mm × 4.4mm × 1.2mm body | Package information | 2025-07-31 |
Products in this package
Analog & Logic ICs
| Type number | Description | Quick access |
|---|---|---|
| NEX92730DPCD-Q100 | 300 mA, dual-channel antenna LDO with current sensing | |
| NEX92830DPCD-Q100 | 300 mA, dual-channel antenna LDO with current sensing |