×

NMB2227A

40 V, 600 mA NPN/PNP general-purpose transistors

NPN/PNP general-purpose transistors in a small SOT457 (SC-74) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • General-purpose transistor

  • High current

  • Reduces component count on Printed-Circuit Board (PCB)

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

  • Complementary driver

  • Half-bridge and full-bridge driver

Parametrics

Type number Package version Package name Size (mm) Polarity Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] fr [min] (MHz)
NMB2227A SOT457 TSOP6 2.9 x 1.5 x 1 NPN/PNP 2 200 40 600 50 300 300

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NMB2227A NMB2227AX
(934070344115)
Active 3B SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_115
NMB2227AH
(934070344125)
Active 3B SOT457_125
NMB2227AF
(934070344135)
Active 3B SOT457_135
NMB2227AZ
(934070344165)
Active 3B SOT457_165

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NMB2227A NMB2227AX NMB2227A rohs rhf rhf
NMB2227A NMB2227AH NMB2227A rohs rhf rhf
NMB2227A NMB2227AF NMB2227A rohs rhf rhf
NMB2227A NMB2227AZ NMB2227A rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
NMB2227A 40 V, 600 mA NPN/PNP general-purpose transistors Data sheet 2017-05-04
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_125 TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT457_135 TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_165 TSOP6; reel pack; reversed product orientation; 12NC ending 165 Packing information 2020-04-27
NMB2227A_Nexperia_Product_Quality NMB2227A Nexperia Product Quality Quality document 2019-05-20
NMB2227A_Nexperia_Product_Reliability NMB2227A Nexperia Product Reliability Quality document 2023-04-04
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
NMB2227A NMB2227A SPICE model SPICE model 2024-03-26
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
NMB2227A NMB2227A SPICE model SPICE model 2024-03-26
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NMB2227A NMB2227AX 934070344115 Active SOT457_115 3,000 Order product
NMB2227A NMB2227AH 934070344125 Active SOT457_125 3,000 Order product
NMB2227A NMB2227AF 934070344135 Active SOT457_135 10,000 Order product
NMB2227A NMB2227AZ 934070344165 Active SOT457_165 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NMB2227A NMB2227AX 934070344115 SOT457 Order product
NMB2227A NMB2227AH 934070344125 SOT457 Order product
NMB2227A NMB2227AF 934070344135 SOT457 Order product
NMB2227A NMB2227AZ 934070344165 SOT457 Order product