Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PEMZ1 | PEMZ1,115 | 934056705115 | SOT666 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNPN/PNP general purpose transistor
NPN/PNP double transistor in a SOT666 ultra small and flat lead Surface-Mounted Device (SMD) plastic package.
300 mW total power dissipation
Very small 1.6 x 1.2 mm ultra thin package
Self alignment during soldering due to straight leads
Replaces two SC-75/SC-89 packaged transistors on same PCB area
Reduced required PCB area
Reduced pick and place costs.
General purpose switching and amplification
Complementary MOSFET driver for switch mode power supply
Complementary driver for audio amplifiers.
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | Tj [max] (°C) | fr [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PEMZ1 | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | NPN/PNP | 2 | 200 | 40 | 100 | 120 | 150 | 100 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PEMZ1 | PEMZ1,115 (934056705115) |
Active | FZ |
(SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PEMZ1 | PEMZ1,115 | PEMZ1 |
File name | Title | Type | Date |
---|---|---|---|
PEMZ1 | NPN/PNP general purpose transistor | Data sheet | 2022-12-29 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT666_115 | Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
PEMZ1_Nexperia_Product_Quality | PEMZ1 Nexperia Product Quality | Quality document | 2019-05-20 |
PEMZ1_Nexperia_Product_Reliability | PEMZ1 Nexperia Product Reliability | Quality document | 2023-04-04 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PEMZ1 | PEMZ1 SPICE model | SPICE model | 2024-03-26 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PEMZ1 | PEMZ1,115 | 934056705115 | Active | SOT666_115 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.