Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEX5208000BY

USB Type-C️ and Power Delivery controller

The NEX52080 is a USB Type-C and Power Delivery (PD) controller with support to multiple DP/DM based fast charging protocols. It is designed for the power source application supporting Type-C CC detection, PD communication with cables and PD devices, as well as DP/DM power contract negotiation with flash charging supported mobile devices.

It is designed with Constant-Voltage (CV), Constant-Current (CC) control loop to support applications with optocoupler and to work with different DC/DC or AC/DC converters.

Table 1. Device information
Part number Package Body size (nominal)

NEX5208000BV

HWQFN16

4.0 mm x 4.0 mm

NEX5208000BY

HWQFN24

4.0 mm x 4.0 mm

Features and benefits

  • USB Type-C Power Delivery (PD) controller
    • Programmable Type-C default, 1.5 A, 3 A source capability advertisement
    • USB PD3.1 SPR with PPS
    • Integrated VCONN power supply and switch
    • SOP’ communication support for E-Marker
  • Mobile charging protocols support
    • BC1.2 DCP and legacy charging protocols
    • Proprietary charging protocols
  • Wide operation ranges from 3.3 V to 29.4 V
  • CC1 and CC2 pins with 30 V tolerance to stand against short-to-VBUS
  • Programmable GPIOs
  • I²C interface
  • Integrated N-MOSFET gate driver
  • Programmable cable compensation for VBUS
  • Built-in VIN and VBUS discharge (GPIO configurable to drive external discharge low-side MOSFET)
  • Low power mode support
  • Programmable fault protection and threshold
    • OVP and UVP
    • OVP for CC pins and DP/DM pins
    • Programmable VBUS output OCP
    • OTP
  • Multi-IC communication for smart power distribution in multi-port applications
  • Embedded MCU with 32 kB MTP

Applications

  • Power adapters
  • Wall adapters
  • Power storage

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NEX5208000BY NEX5208000BYY
(935692282518)
Active NEX52080 SOT8041-2
HWQFN24
(SOT8041-2)
SOT8041-2 SOT8041-2_518

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NEX5208000BY NEX5208000BYY NEX5208000BY rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
NEX52080 USB Type-C and Power Delivery controller Data sheet 2025-05-27
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8041-2 Plastic thermal enhanced very very thin Quad Flat package,no leads; 24 terminals; 0.5 mm pitch; 4.0 mm x 4.0 mm x 0.75 mm body Package information 2025-03-18
SOT8041-2_518 HWQFN24; Reel dry pack for SMD, 13"; Q1/T1 product orientation Packing information 2025-01-27

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NEX5208000BY NEX5208000BYY 935692282518 Active SOT8041-2_518 5,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NEX5208000BY NEX5208000BYY 935692282518 SOT8041-2 Order product