USB Type-C and Power Delivery (PD)

Robust, integrated USB PD charging solutions

Nexperia offers a series of Universal Serial Bus (USB) Type-C and Power Delivery (PD) controllers that deliver robust USB PD charging solutions for fast-charge power adapters, car chargers, power banks, and dongles. Designed to work with various AC/DC or DC/DC converters, they support the high integration and enhanced compatibility demanded by today’s adapters and chargers. 

Key features and benefits

  • Consumer grade or AEC-Q100 qualified automotive grade  
  • Wide VIN input voltage range 
  • Support multiple DP/DM based fast charging protocols 
  • Embedded MCU core offers flexibility to design customized operations
  • Programable GPIOs
  • I2C interface
  • Programmable fault protection and threshold  
  • Complete solutions available with Nexperia AC/DC and DC/DC converters, GaN FETs, MOSFETs, diodes and ESD protection devices  

Key applications

  • Automotive
    • Head unit 
    • Media hub 
    • Front / rear seat charge 
    • USB in car charger  
  • Power adaptor  
  • USB wall outlet  
  • Dongles  
  • Power storage  
  • Power bank 

Products

Type number Description Status Quick access
NEX5204100BV USB Type-C️ and Power Delivery controller Production
NEX5204100BY USB Type-C️ and Power Delivery controller Production
NEX5208000BV USB Type-C️ and Power Delivery controller Production
NEX5208000BY USB Type-C️ and Power Delivery controller Production
NEX5300000BY-Q100 Single-port USB Type-C and Power Delivery controller Production
NEX5310000BY-Q100 Dual-port USB Type-C and Power Delivery controller Production
Visit our documentation center for all documentation

Leaflet (1)

File name Title Type Date
usb_type_c_power_device_controller_leaflet.pdf \usb_type_c_power_device_controller_leaflet Leaflet 2025-04-25

User manual (1)

File name Title Type Date
UM90047.pdf Single Type-C PD charger reference design board User manual 2026-01-30

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference