NEVB-NMUX-GP1 24-pin PW/BQ package analog switch evaluation board
The NEVB-NMUX-GP1 evaluation board is designed to allow users to evaluate 24 pin NMUX products that are in the PW (TSSOP) or BQ (HVQFN) packages. Each package pin is brought out to an individual test point. Additionally, a 3-pin header is connected to each device pin that allows easy connection to V+ or Ground.
Features & Benefits
- Simple evaluation of 24 pin PW or BQ devices.
- Easy access to each pin via individual test points.
- Selectable header shunts to connect inputs to VCC or GND
- Resistor divider and capacitor footprints for each pin.
- Compatible with any pinout configuration for wide product support
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NMUX27518PW | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
|
NMUX27518BY | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
|
NMUX27518BY-Q100 | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
|
NMUX27518PW-Q100 | 6-channel, 1-of-2 multiplexer and demultiplexer | Production |
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NMUX27518PW | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
|
NMUX27518BY | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
|
NMUX27518BY-Q100 | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
|
NMUX27518PW-Q100 | 6-channel, 1-of-2 multiplexer and demultiplexer | Production |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90066 | User Guide for NEVB-NMUXGP1 Evaluation Board | User manual | 2025-07-17 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.