Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NMUX27518BY-Q100

6-channel, 1-of-2 multiplexer and demultiplexer

The NMUX27518-Q100 is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.08 V to 3.6 V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The NMUX27518-Q100 has two control pins (S0, S1), each controlling three 1:2 muxes at the same time, and an enable pin (EN) that put all outputs in high-impedance mode. The control pins are compatible with 1.8 V logic thresholds and are backward compatible with 2.5 V and 3.3 V logic thresholds.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +125 °C

  • Wide operating range: 1.08 V to 3.6 V

  • Isolation in power-down mode, VCC = 0 V

  • Low-capacitance switches, 21.5 pF (typical)

  • Bandwidth up to 500 MHz for high-speed rail-to-rail signal handling

  • Crosstalk and isolation OFF-state: –62 dB

  • 1.8 V logic compatible control inputs

  • 3.6 V tolerant control inputs

  • Latch-up performance exceeds 100 mA per JESD 78, Class II

  • ESD protection:
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1.5 k V

    • IEC61000-4-2, level 3, contact discharge on all nYn pins exceeds ±6 kV

  • 24 pins TSSOP24 (7.8 x 4.4 x 1.1 mm body) and HWQFN24 (4 × 4 × 0.75 mm body) packages

Applications

  • Electronic Control Unit

  • qSPI memory multiplexing

Parametrics

Type number Configuration VCC (V) RON (Ω) RON(FLAT) (Ω) Logic switching levels Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
NMUX27518BY‑Q100 SPDT-Z 1.08 - 3.63 8 2 CMOS very low -40~125 81 2.3 36 HWQFN24

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NMUX27518BY‑Q100 NMUX27518BY‑Q100HP
(935691967128)
Active M27518 SOT8041-1
HWQFN24
(SOT8041-1)
SOT8041-1 SOT8041-1_128

Boards

Part number Description Type Quick links Shop link
Description
The NEVB-NMUX-GP1 evaluation board is designed to allow users to evaluate 24 pin NMUX products that are in the PW (TSSOP) or BQ (HVQFN) packages. Each package pin is brought out to an individual test point. Additionally, a 3-pin header is connected to each device pin that allows easy connection to V+ or Ground.
Type
Evaluation board
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NMUX27518BY‑Q100 NMUX27518BY‑Q100HP NMUX27518BY-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (5)

File name Title Type Date
NMUX27518_Q100 6-channel, 1-of-2 multiplexer and demultiplexer Data sheet 2025-07-25
AN90062 Analog multiplexers and switches Application note 2025-05-15
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8041-1 plastic thermal enhanced very very thin Quad Flat packages, no leads;24 terminals; 0.5 mm pitch; 4 x 4 x 0.75 mm body Package information 2024-04-23
SOT8041-1_128 QFN4x4 24L; Reel pack for SMD, 13"; Q2/T3 product orientation Packing information 2022-08-01

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NMUX27518BY‑Q100 NMUX27518BY‑Q100HP 935691967128 Active SOT8041-1_128 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NMUX27518BY-Q100 NMUX27518BY-Q100HP 935691967128 SOT8041-1 Order product