Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NMUX27518BY | NMUX27518BYHP | 935691965128 | SOT8041-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information6-channel, 1-of-2 multiplexer and demultiplexer
The NMUX27518 is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.08 V to 3.6 V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The NMUX27518 has two control pins (S0, S1), each controlling three 1:2 muxes at the same time, and an enable pin (EN) that put all outputs in high-impedance mode. The control pins are compatible with 1.8 V logic thresholds and are backward compatible with 2.5 V and 3.3 V logic thresholds.
Wide operating range: 1.08 V to 3.6 V
Isolation in power-down mode, VCC = 0 V
Low-capacitance switches, 21.5 pF (typical)
Bandwidth up to 500 MHz for high-speed rail-to-rail signal handling
Crosstalk and isolation OFF-state: –62 dB
1.8 V logic compatible control inputs
3.6 V tolerant control inputs
Latch-up performance exceeds 100 mA per JESD 78, Class II
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1.5 k V
IEC61000-4-2, level 3, contact discharge on all nYn pins exceeds ±6 kV
24 pins TSSOP24 (7.8 x 4.4 x 1.1 mm body) and HWQFN24 (4 × 4 × 0.75 mm body) packages
SD-SDIO and MMC two-port MUX
PC VGA video MUX-video systems
Audio and video signal routing
| Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NMUX27518BY | SPDT-Z | 1.08 - 3.63 | CMOS | 8 | 2 | 500 | 0.46 | -65 | very low | -40~125 | 81 | 2.3 | 36 | HWQFN24 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NMUX27518BY | NMUX27518BYHP (935691965128) |
Active | M27518 |
HWQFN24 (SOT8041-1) |
SOT8041-1 | SOT8041-1_128 |
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description The NEVB-NMUX-GP1 evaluation board is designed to allow users to evaluate 24 pin NMUX products that are in the PW (TSSOP) or BQ (HVQFN) packages. Each package pin is brought out to an individual test point. Additionally, a 3-pin header is connected to each device pin that allows easy connection to V+ or Ground.
|
Type Evaluation board
|
Quick links
|
Shop link
|
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NMUX27518BY | NMUX27518BYHP | NMUX27518BY |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NMUX27518 | 6-channel, 1-of-2 multiplexer and demultiplexer | Data sheet | 2025-07-25 |
| AN90062 | Analog multiplexers and switches | Application note | 2025-05-15 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8041-1 | plastic thermal enhanced very very thin Quad Flat packages, no leads;24 terminals; 0.5 mm pitch; 4 x 4 x 0.75 mm body | Package information | 2024-04-23 |
| SOT8041-1_128 | QFN4x4 24L; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2022-08-01 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NMUX27518BY | NMUX27518BYHP | 935691965128 | Active | SOT8041-1_128 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.