Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Chemical content GANC035-650VSH

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
934672512127GANC035-650VSHQGANC035-650VSHSOT8071-2 (TO247-4L)RFSNone
REACHCompliant with Regulation 1907/2006/EC (REACH). Contains REACH SVHC substance 7439-92-1 at 4790 ppm of the article. SCIP No. 14c35cd7-f410-450e-a805-6ed31708d03b.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended'); using exemption 7(a): 'Lead in high melting temperature type solders (i.e. lead-based alloys containing 85% by weight or more lead).'.
CN RoHSCompliant with Chinese ACPEIP (Administration on the Control of Pollution Caused by Electronic Information Products) (CN RoHS); using exemption 8.1: '高熔点焊料 (如铅含量超过85%(重量百分比)的铅基合金焊料)'.
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV); using exemption 8(e): 'Lead in high melting temperature type solders (i.e. lead-based alloys containing 85% by weight or more lead).'.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 1333-86-4: 1598 ppm; substance 7439-92-1: 4790 ppm; substance 7440-02-0: 153 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 1333-86-4: 1598 ppm; substance 7439-92-1: 4790 ppm; substance 7440-02-0: 153 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-22-4: 110 ppm;
RHF IndicatorContains EU/CN RoHS-exempted lead and is halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator HEU/CN RoHS compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
AdhesiveFillerSilver (Ag)7440-22-40.21147079.5000000.003378
AdhesivePolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.03990015.0000000.000637
AdhesiveHardenerResin system0.0106404.0000000.000170
AdhesiveCuring accelerators/CatalystDapsone80-08-00.0039901.5000000.000064
Adhesive Total0.266000100.0000000.004249
Die 1Doped siliconSilicon (Si)7440-21-33.90289797.0870000.062350
Die 1DopantArsenic (As)7440-38-20.0000800.0020000.000001
Die 1DopantBoron (B)7440-42-80.0000210.0005000.000000
Die 1DopantPhosphorus (P)7723-14-00.0000200.0005000.000000
Semiconductor Substrate Total3.90301897.0900000.062351
Die 1Pure metal layerTungsten (W)7440-33-70.0402001.0000000.000642
Die Metallization 1 Total0.0402001.0000000.000642
Die 1Pure metal layerCopper (Cu)7440-50-80.0004020.0100000.000007
Die Metallization 2 Total0.0004020.0100000.000007
Die 1Pure metal layerAluminium (Al)7429-90-50.0643201.6000000.001028
Die Metallization 3 Total0.0643201.6000000.001028
Die 1Pure metal layerTitanium (Ti)7440-32-60.0120600.3000000.000193
Die Metallization 4 Total0.0120600.3000000.000193
Die 1 Total4.020000100.0000000.064221
Die 2Doped siliconSilicon (Si)7440-21-37.38000082.0000000.117898
Die 2Wide-bandgap materialGallium nitride (GaN)25617-97-40.1350001.5000000.002157
Semiconductor Substrate Total7.51500083.5000000.120055
Die 2Pure metal layerAluminium (Al)7429-90-51.35000015.0000000.021566
Die Metallization 1 Total1.35000015.0000000.021566
Die 2Pure metal layerNickel (Ni)7440-02-00.1350001.5000000.002157
Die Metallization 2 Total0.1350001.5000000.002157
Die 2 Total9.000000100.0000000.143778
Lead FrameCopper alloyCopper (Cu)7440-50-84164.22389699.87849066.524709
Lead FrameCopper alloyIron (Fe)7439-89-62.9185030.0700000.046624
Lead FrameCopper alloyPhosphorus (P)7723-14-01.2507870.0300000.019982
Lead FrameImpurityLead (Pb)7439-92-10.0629560.0015100.001006
Lead FrameImpurityNon-declarable0.0083390.0002000.000133
Base Alloy C19210 Total4168.46448199.98020066.592454
Lead FramePure metal layerNickel (Ni)7440-02-00.8255190.0198000.013188
Pre-Plating Total0.8255190.0198000.013188
Lead Frame Total4169.290000100.00000066.605642
Mould CompoundFillerSilica fused60676-86-01500.75000075.00000023.974925
Mould CompoundPolymerEpoxy resin system390.19500019.5000006.233481
Mould CompoundFlame retardantMelamine cyanurate37640-57-6100.0500005.0000001.598328
Mould CompoundPigmentCarbon black1333-86-410.0050000.5000000.159833
Mould Compound Total2001.000000100.00000031.966567
Post-PlatingPure metal layerTin (Sn)7440-31-538.26617399.9900000.611314
Post-PlatingImpurityNon-declarable0.0038270.0100000.000061
Post-Plating Total38.270000100.0000000.611375
Wire 1Pure metalAluminium (Al)7429-90-54.75401499.9900000.075947
Wire 1ImpurityNon-declarable0.0004750.0100000.000007
Wire 1 Total4.754489100.0000000.075954
Wire 2Pure metalAluminium (Al)7429-90-51.06431799.9900000.017003
Wire 2ImpurityNon-declarable0.0001070.0100000.000002
Wire 2 Total1.064424100.0000000.017005
Solder WireLead alloyLead (Pb)7439-92-129.92000093.5000000.477981
Solder WireLead alloyTin (Sn)7440-31-51.6000005.0000000.025560
Solder WireLead alloySilver (Ag)7440-22-40.4800001.5000000.007668
Solder Wire Total32.000000100.0000000.511209
GANC035-650VSH Total6259.664913100.000000
Notes
Report created on 2026-06-14 14:33:14 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
部件名称
Component
有毒有害物质或元素 (Toxic and hazardous substances or elements)
Pb (铅) 铅 Lead Hg (汞) 汞 Mercury Cd (镉) 镉 Cadmium Cr6+ (六价铬) 六价铬 Chromium VI PBB (多溴联苯) 多溴联苯
Polybrominated biphenyls
PBDE (多溴二苯醚) 多溴二苯醚
Polybrominated diphenyl ethers
DEHP (邻苯二甲酸二(2-乙基己)酯) 邻苯二甲酸二(2-乙基己)酯
Di(2-ethylhexyl) phthalate
BBP (邻苯二甲酸丁苄酯) 邻苯二甲酸丁苄酯
Butyl benzyl phthalate
DBP (邻苯二甲酸二丁酯) 邻苯二甲酸二丁酯
Dibutyl phthalate
DIBP (邻苯二甲酸二异丁酯) 邻苯二甲酸二异丁酯
Diisobutyl phthalate
胶黏剂 (Adhesive)
半导体衬底 (Semiconductor Substrate)
半导体芯片金属化层1 (Die Metallization 1)
半导体芯片金属化层2 (Die Metallization 2)
半导体芯片金属化层3 (Die Metallization 3)
半导体芯片金属化层4 (Die Metallization 4)
半导体衬底 (Semiconductor Substrate)
半导体芯片金属化层1 (Die Metallization 1)
半导体芯片金属化层2 (Die Metallization 2)
基底合金 (Base Alloy)
预镀层 (Pre-Plating)
模封料 (Mould Compound)
后镀层 (Post-Plating)
导线 (Wire)
导线 (Wire)
焊锡丝 (Solder Wire)
表示该有害物质在该部件的所有均质材料中的含量均符合 GB/T 26572 规定的限量要求。
Indicates that the content of the hazardous substance in all homogeneous materials of this part complies with the limit requirements of GB/T 26572.
表示该有害物质在该部件的至少一种均质材料中的含量超过 GB/T 26572 规定的限量要求(如适用,符合相关豁免要求)。
Indicates that the content of the hazardous substance in at least one homogeneous material of this part exceeds the limit requirements of GB/T 26572 (where applicable, in accordance with relevant exemptions).
EFUP Icon 该半导体产品的环境保护使用期限(EFUP)为50年。
This semiconductor product has an Environmental Friendly Use Period (EFUP) of 50 years.
注:EFUP 的确定基于产品在正常使用条件下的环境与可靠性评估。
Note: The EFUP is determined based on environmental and reliability assessments under normal operating conditions.
Notes
Report created on 2026-06-14 14:33:14 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.