- Block diagram
- Design considerations
- Design resources
- Product listing
- Support
Block diagram
AC/DC conversion
Recommended products (4)
Related applications (1)
Power management
Recommended products (8)
- DC-DC converters: 1.8-5.0 V
- LDO regulators: 40 V, 150 mA
- Power distribution: Load switch, 5.5 V, 55 mΩ
- Zener diodes: 500 mW, SOD123F
- Low VCEsat transistors: ±40 V, ±0.5 A, DFN
- Schottky diodes and rectifiers: 40-100 V, CFP
- Voltage regulator diodes: DFN1006
- MOSFETs: 40-100 V, RDSon 5-15 mΩ, LFPAK / MLPAK
Input power protection
Recommended products (4)
Related applications (1)
Gate driver
Recommended products (3)
Inverter stage
Communications interface
Signal processing
Sensor interface
Select a component
To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.
Design considerations
- Mismatched RDS(on) between high- and low-side devices introduces current asymmetry, degrading step accuracy and increasing audible noise
- Inadequate dead-time control can cause shoot-through, resulting in destructive cross-conduction currents
- With four active switching elements per phase versus two in a unipolar design, total power dissipation and switching losses are higher
Design resources
Evaluation boards
Reference designs
Product listing
AC/DC conversion
Power management
- DC-DC converters: 1.8-5.0 V
- LDO regulators: 40 V, 150 mA
- Power distribution: Load switch, 5.5 V, 55 mΩ
- Zener diodes: 500 mW, SOD123F
- Low VCEsat transistors: ±40 V, ±0.5 A, DFN
- Schottky diodes and rectifiers: 40-100 V, CFP
- Voltage regulator diodes: DFN1006
- MOSFETs: 40-100 V, RDSon 5-15 mΩ, LFPAK / MLPAK