2PA1774
PNP general-purpose transistor
PNP transistor in a SOT416 (SC-75) plastic package. The NPN complement is 2PC4617.
Features and benefits
- Low current (max. 150 mA)
- Low voltage (max. 50 V)
- AEC-Q101 qualified
Applications
- General-purpose switching and amplification in communication, Electronic Data Processing (EDP) and consumer applications.
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 2PA1774Q | 2PA1774Q,115 (934050950115) |
Obsolete |
SC-75 (SOT416) |
SOT416 | SOT416_115 | ||
| 2PA1774R | 2PA1774R,135 (934050960135) |
Obsolete |
SC-75 (SOT416) |
SOT416 | SOT416_135 | ||
| 2PA1774R,115 (934050960115) |
Obsolete | SOT416_115 | |||||
| 2PA1774R/A2,115 (934063169115) |
Obsolete | SOT416_115 | |||||
| 2PA1774S | 2PA1774S,115 (934050970115) |
Obsolete |
SC-75 (SOT416) |
SOT416 | SOT416_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 2PA1774Q | 2PA1774Q,115 | 2PA1774Q |
|
|
| 2PA1774R | 2PA1774R,135 | 2PA1774R |
|
|
| 2PA1774R | 2PA1774R,115 | 2PA1774R |
|
|
| 2PA1774R | 2PA1774R/A2,115 | 2PA1774R |
|
|
| 2PA1774S | 2PA1774S,115 | 2PA1774S |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| 2PA1774 | PNP general-purpose transistor | Data sheet | 2009-12-07 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| sot416_sv | Simplified outline: SOT416 | Block diagram | 2009-11-04 |
| sym013 | Graphic symbol: PNP transistor | Block diagram | 2009-11-03 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2025-01-31 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.