74ABT162245A; 74ABTH162245A
16-bit bus transceiver with 30 Ohm series termination resistors; 3-state
The 74ABT162245A; 74ABTH162245A is a 16-bit transceiver with 30 Ω termination resistors and 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Two options are available, 74ABT162245A which does not have the bus hold feature and the 74ABTH162245A which incorporates the bus hold feature.
Features and benefits
16-bit bidirectional bus interface
Multiple VCC and GND pins minimize switching noise
3-state buffers
Output capability: +12 mA/–32 mA
74ABTH162245A incorporates bus-hold data inputs which eliminate the need for external pull-up resistors to hold unused inputs
Integrated 30 Ω termination resistors
Supply voltage range from 4.5 to 5.5 V
BiCMOS high speed and output drive
Direct interface with TTL levels
Power-up 3-state
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT162245ADGG | n.a. | n.a. | TTL | -2.66666666666667 | 3 | 16 | 100 | medium | -40~85 | 81 | 33 | TSSOP48 |
| 74ABTH162245ADGG | n.a. | n.a. | TTL | -2.66666666666667 | 3 | 16 | 80 | medium | -40~85 | 81 | 33 | TSSOP48 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74ABT162245ADGG | 74ABT162245ADGG:11 (935204130118) |
Active | ABT162245A |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
| 74ABTH162245ADGG | 74ABTH162245ADGG,1 (935228890118) |
Active | ABTH162245A |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74ABT162245ADGG | 74ABT162245ADGG:11 | 74ABT162245ADGG |
|
|
| 74ABTH162245ADGG | 74ABTH162245ADGG,1 | 74ABTH162245ADGG |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 74ABT_ABTH162245A | 16-bit bus transceiver with 30 Ω series termination resistors; 3-state | Data sheet | 2024-06-24 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mna708 | Block diagram: 74ABT162245ADGG, 74ABT162245ADL, 74ABT16245BDGG, 74ABT16245BDL, 74ABTH162245ADGG, 74ABTH162245ADL | Block diagram | 2009-11-03 |
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| abt162245a | abt162245a IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
| SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| abt162245a | abt162245a IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.