 
74AHC594; 74AHCT594
Applications
Shift registers are used in I/O expansion applications allowing the use of lower pin-count (and cost) controllers.
Shift register products are available in standard SO, TSSOP and innovative leadless DQFN packages for PCB space saving. Nexperia's automotive shift register products are fully specified from -40 ºC to 125 ºC.
Features and benefits
- Simple control interface
- I/O expansion
- Asynchronous and synchronous load options
- High frequency
- Cascadable
- LED drivers
Applications
- Displays
- Control units
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC594BQ | 2.0 - 5.5 | CMOS | ± 8 | 4.1 | 160 | 8 | low | -40~125 | 91 | 12.3 | 60 | DHVQFN16 | 
| 74AHC594BZ | 2.0 - 5.5 | CMOS | low | -40~125 | DHXQFN16 | |||||||
| 74AHC594D | 2.0 - 5.5 | CMOS | ± 8 | 4.1 | 160 | 8 | low | -40~125 | 90 | 8.6 | 49 | SO16 | 
| 74AHC594PW | 2.0 - 5.5 | CMOS | ± 8 | 4.1 | 160 | 8 | low | -40~125 | 123 | 4.1 | 52.2 | TSSOP16 | 
| 74AHCT594BQ | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 160 | 8 | low | -40~125 | 91 | 12.3 | 60 | DHVQFN16 | 
| 74AHCT594BZ | 4.5 - 5.5 | TTL | low | -40~125 | DHXQFN16 | |||||||
| 74AHCT594D | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 160 | 8 | low | -40~125 | 90 | 8.6 | 49 | SO16 | 
| 74AHCT594PW | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 160 | 8 | low | -40~125 | 123 | 4.1 | 52.2 | TSSOP16 | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74AHC594BQ | 74AHC594BQ,115 (935282022115) | Active | AHC594 |   DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | |
| 74AHC594BZ | 74AHC594BZX (935692203115) | Active | A594 |   DHXQFN16 (SOT8016-1) | SOT8016-1 | SOT8016-1_115 | |
| 74AHC594D | 74AHC594D,118 (935282018118) | Active | 74AHC594D |   SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE WAVE_BG-BD-1 | SOT109-1_118 | 
| 74AHC594PW | 74AHC594PW,118 (935282021118) | Active | AHC594 |   TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | 
| 74AHCT594BQ | 74AHCT594BQ,115 (935282017115) | Active | ACT594 |   DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | |
| 74AHCT594BZ | 74AHCT594BZX (935692205115) | Active | C594 |   DHXQFN16 (SOT8016-1) | SOT8016-1 | SOT8016-1_115 | |
| 74AHCT594D | 74AHCT594D,118 (935282014118) | Active | 74AHCT594D |   SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE WAVE_BG-BD-1 | SOT109-1_118 | 
| 74AHCT594PW | 74AHCT594PW,118 (935282016118) | Active | AHCT594 |   TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | 
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74AHC594DB | 74AHC594DB,112 (935282019112) | Obsolete | no package information | ||||
| 74AHC594DB,118 (935282019118) | Obsolete | ||||||
| 74AHCT594DB | 74AHCT594DB,112 (935282015112) | Obsolete | AHT594 |   SSOP16 (SOT338-1) | SOT338-1 | SSOP-TSSOP-VSO-REFLOW SSOP-TSSOP-VSO-WAVE | Not available | 
| 74AHCT594DB,118 (935282015118) | Obsolete | AHT594 | Not available | ||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74AHC594BQ | 74AHC594BQ,115 | 74AHC594BQ |  |   | 
| 74AHC594BZ | 74AHC594BZX | 74AHC594BZ |  |   | 
| 74AHC594D | 74AHC594D,118 | 74AHC594D |  |   | 
| 74AHC594PW | 74AHC594PW,118 | 74AHC594PW |  |   | 
| 74AHCT594BQ | 74AHCT594BQ,115 | 74AHCT594BQ |  |   | 
| 74AHCT594BZ | 74AHCT594BZX | 74AHCT594BZ |  |   | 
| 74AHCT594D | 74AHCT594D,118 | 74AHCT594D |  |   | 
| 74AHCT594PW | 74AHCT594PW,118 | 74AHCT594PW |  |   | 
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74AHC594DB | 74AHC594DB,112 | 74AHC594DB |  |   | 
| 74AHC594DB | 74AHC594DB,118 | 74AHC594DB |  |   | 
| 74AHCT594DB | 74AHCT594DB,112 | 74AHCT594DB |  |   | 
| 74AHCT594DB | 74AHCT594DB,118 | 74AHCT594DB |  |   | 
Documentation (24)
| File name | Title | Type | Date | 
|---|---|---|---|
| 74AHC_AHCT594 | 8-bit shift register with output register | Data sheet | 2025-05-09 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| mbc321 | Block diagram: 74AHC594BQ, 74AHC594D, 74AHC594DB, 74AHC594PW, 74AHCT594BQ, 74AHCT594D, 74AHCT594DB, 74AHCT594PW, 74LVC595ABQ, 74LVC595AD, 74LVC595APW | Block diagram | 2009-11-04 | 
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 | 
| SOT8016-1 | 3D model for products with SOT8016-1 package | Design support | 2023-02-07 | 
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 | 
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 | 
| ahc594 | ahc594 IBIS model | IBIS model | 2013-04-08 | 
| ahct594 | ahct594 IBIS model | IBIS model | 2013-04-08 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 | 
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 | 
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 | 
| SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 | 
| SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 | 
| SOT8016-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 | 
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 | 
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 | 
| SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 | 
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 | 
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 | 
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date | 
|---|---|---|---|
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 | 
| SOT8016-1 | 3D model for products with SOT8016-1 package | Design support | 2023-02-07 | 
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 | 
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 | 
| ahc594 | ahc594 IBIS model | IBIS model | 2013-04-08 | 
| ahct594 | ahct594 IBIS model | IBIS model | 2013-04-08 | 
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.