74HC154; 74HCT154
4-to-16 line decoder/demultiplexer
The 74HC154; 74HCT154 is a 4-to-16 line decoder/demultiplexer. It decodes four binary weighted address inputs (A0 to A3) to sixteen mutually exclusive outputs (Y0 to Y15). The device features two input enable (E0 and E1) inputs. A HIGH on either of the input enables forces the outputs HIGH. The device can be used as a 1-to-16 demultiplexer by using one of the enable inputs as the multiplexed data input. When the other enable input is LOW the addressed output will follow the state of the applied data. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
16-line demultiplexing capability
Decodes 4 binary-coded inputs into 16 mutually-exclusive outputs
Input levels:
For 74HC154: CMOS level
For 74HCT154: TTL level
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC154BQ | 2.0 - 6.0 | CMOS | ± 5.2 | 11 | low | -40~125 | 51 | 1.4 | 27 | DHVQFN24 |
| 74HC154PW | 2.0 - 6.0 | CMOS | ± 5.2 | 11 | low | -40~125 | 78 | 1.7 | 32 | TSSOP24 |
| 74HCT154BQ | 4.5 - 5.5 | TTL | ± 4 | 13 | low | -40~125 | 51 | 1.4 | 27 | DHVQFN24 |
| 74HCT154PW | 4.5 - 5.5 | TTL | ± 4 | 13 | low | -40~125 | 78 | 1.7 | 32 | TSSOP24 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC154BQ | 74HC154BQ,118 (935275416118) |
Active | HC154 |
DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
| 74HC154PW | 74HC154PW,118 (935182580118) |
Active | HC154 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
| 74HCT154BQ | 74HCT154BQ,118 (935275417118) |
Active | HCT154 |
DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
| 74HCT154PW | 74HCT154PW,118 (935182560118) |
Active | HCT154 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC154D | 74HC154D,652 (933713820652) |
Obsolete |
SO24 (SOT137-1) |
SOT137-1 |
SO-SOJ-WAVE
WAVE_BG-BD-1 |
Not available | |
| 74HC154D,653 (933713820653) |
Withdrawn / End-of-life | Not available | |||||
| 74HC154DB | 74HC154DB,112 (935182570112) |
Obsolete | no package information | ||||
| 74HC154DB,118 (935182570118) |
Obsolete | ||||||
| 74HC154PW | 74HC154PW,112 (935182580112) |
Withdrawn / End-of-life | HC154 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74HCT154D | 74HCT154D,652 (933713830652) |
Obsolete | no package information | ||||
| 74HCT154D,653 (933713830653) |
Obsolete | ||||||
| 74HCT154DB | 74HCT154DB,112 (935182550112) |
Obsolete | no package information | ||||
| 74HCT154DB,118 (935182550118) |
Obsolete | ||||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC154BQ | 74HC154BQ,118 | 74HC154BQ |
|
|
| 74HC154PW | 74HC154PW,118 | 74HC154PW |
|
|
| 74HCT154BQ | 74HCT154BQ,118 | 74HCT154BQ |
|
|
| 74HCT154PW | 74HCT154PW,118 | 74HCT154PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC154D | 74HC154D,652 | 74HC154D |
|
|
| 74HC154D | 74HC154D,653 | 74HC154D |
|
|
| 74HC154DB | 74HC154DB,112 | 74HC154DB |
|
|
| 74HC154DB | 74HC154DB,118 | 74HC154DB |
|
|
| 74HC154PW | 74HC154PW,112 | 74HC154PW |
|
|
| 74HCT154D | 74HCT154D,652 | 74HCT154D |
|
|
| 74HCT154D | 74HCT154D,653 | 74HCT154D |
|
|
| 74HCT154DB | 74HCT154DB,112 | 74HCT154DB |
|
|
| 74HCT154DB | 74HCT154DB,118 | 74HCT154DB |
|
|
Documentation (17)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT154 | 4-to-16 line decoder/demultiplexer | Data sheet | 2024-08-05 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| 001aab072 | Block diagram: 74HC154BQ, 74HC154D, 74HC154DB, 74HC154N, 74HC154PW, 74HCT154BQ, 74HCT154D, 74HCT154DB, 74HCT154N, 74HCT154PW | Block diagram | 2009-11-03 |
| SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
| SOT137-1 | 3D model for products with SOT137-1 package | Design support | 2020-01-22 |
| SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
| hc154 | 74HC154 IBIS model | IBIS model | 2022-12-21 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN24_SOT815-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
| SOT137-1 | plastic, small outline package; 24 leads; 1.27 mm pitch; 15.4 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-21 |
| SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
| SOT137-1 | 3D model for products with SOT137-1 package | Design support | 2020-01-22 |
| SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
| hc154 | 74HC154 IBIS model | IBIS model | 2022-12-21 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.