74LVT245
3.3 V octal transceiver with direction pin; 3-state
The 74LVT245 is an 8-bit transceiver with 3-state outputs. The device features an output enable (OE) and send/receive (DIR) for direction control. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs.
Features and benefits
Wide supply voltage range from 2.7 V to 3.6 V
3-state buffers
Octal bidirectional bus interface
Overvoltage tolerant inputs to 5.5 V
Direct interface with TTL levels
BiCMOS high speed and output drive
Output capability: +64 mA/-32 mA
Latch-up protection exceeds 500 mA per JESD78 class II level A
Bus-hold data inputs eliminate the need for external pull-up resistors for unused inputs
No bus current loading when output is tied to 5 V bus
Live insertion/extraction permitted
Power-up 3-state
IOFF circuitry provides partial Power-down mode operation
Complies with JEDEC standards JESD8C (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to 85 °C
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVT245BBQ | n.a. | n.a. | TTL | -0.5 | 2.4 | 8 | 150 | medium | -40~85 | 72 | 42 | DHVQFN20 | |
| 74LVT245BD | n.a. | n.a. | TTL | -0.5 | 2.4 | 8 | 150 | medium | -40~85 | 80 | 22.4 | 56 | SO20 |
| 74LVT245BPW | n.a. | n.a. | TTL | -0.5 | 2.4 | 8 | 150 | medium | -40~85 | 98 | 3.7 | 41 | TSSOP20 |
| 74LVT245BQ | n.a. | n.a. | TTL | -0.5 | 2.4 | 8 | 150 | medium | -40~85 | 72 | 42 | DHVQFN20 | |
| 74LVT245D | n.a. | n.a. | TTL | -0.5 | 2.4 | 8 | 150 | medium | -40~85 | 80 | 22.4 | 56 | SO20 |
| 74LVT245PW | n.a. | n.a. | TTL | -0.5 | 2.4 | 8 | 150 | medium | -40~85 | 98 | 3.7 | 41 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT245BBQ | 74LVT245BBQ,115 (935285605115) |
Active | LVT245B |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74LVT245BD | 74LVT245BD,118 (935263657118) |
Active | 74LVT245B |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74LVT245BPW | 74LVT245BPW,118 (935263679118) |
Active | LVT245B |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
| 74LVT245BQ | 74LVT245BQ,115 (935285604115) |
Active | LVT245 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74LVT245D | 74LVT245D,118 (935155210118) |
Active | 74LVT245D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74LVT245PW | 74LVT245PW,118 (935175550118) |
Active | LVT245 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT245BDB | 74LVT245BDB,112 (935263658112) |
Obsolete | LVT245B |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74LVT245BDB,118 (935263658118) |
Obsolete | LVT245B | SOT339-1_118 | ||||
| 74LVT245DB | 74LVT245DB,112 (935155220112) |
Obsolete | LVT245 |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74LVT245DB,118 (935155220118) |
Withdrawn / End-of-life | LVT245 | SOT339-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT245BBQ | 74LVT245BBQ,115 | 74LVT245BBQ |
|
|
| 74LVT245BD | 74LVT245BD,118 | 74LVT245BD |
|
|
| 74LVT245BPW | 74LVT245BPW,118 | 74LVT245BPW |
|
|
| 74LVT245BQ | 74LVT245BQ,115 | 74LVT245BQ |
|
|
| 74LVT245D | 74LVT245D,118 | 74LVT245D |
|
|
| 74LVT245PW | 74LVT245PW,118 | 74LVT245PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT245BDB | 74LVT245BDB,112 | 74LVT245BDB |
|
|
| 74LVT245BDB | 74LVT245BDB,118 | 74LVT245BDB |
|
|
| 74LVT245DB | 74LVT245DB,112 | 74LVT245DB |
|
|
| 74LVT245DB | 74LVT245DB,118 | 74LVT245DB |
|
|
Documentation (17)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVT245 | 3.3 V octal transceiver with direction pin; 3-state | Data sheet | 2024-06-12 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| lvt245 | lvt245 IBIS model | IBIS model | 2013-04-09 |
| lvt245b | lvt245b IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
| SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| lvt | lvt Spice model | SPICE model | 2013-05-07 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| lvt245 | lvt245 IBIS model | IBIS model | 2013-04-09 |
| lvt245b | lvt245b IBIS model | IBIS model | 2013-04-08 |
| lvt | lvt Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.