×

BZT52H series

Voltage regulator diodes

General-purpose Zener diodes in an SOD123F small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 830 mW

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Small plastic package suitable for surface-mounted design

  • AEC-Q101 qualified

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZT52H-A10SOD123FSOD123F2.6 x 1.6 x 1.11051%9.910.125083040150single
BZT52H-A11SOD123FSOD123F2.6 x 1.6 x 1.11151%10.811.1125083040150single
BZT52H-A12SOD123FSOD123F2.6 x 1.6 x 1.11251%11.8812.1225083040150single
BZT52H-A13SOD123FSOD123F2.6 x 1.6 x 1.11351%12.8713.1325083040150single
BZT52H-A15SOD123FSOD123F2.6 x 1.6 x 1.11551%14.8515.1525083040150single
BZT52H-A16SOD123FSOD123F2.6 x 1.6 x 1.11651%15.8416.1625083040150single
BZT52H-A18SOD123FSOD123F2.6 x 1.6 x 1.11851%17.8218.1825083040150single
BZT52H-A20SOD123FSOD123F2.6 x 1.6 x 1.12051%19.820.225083040150single
BZT52H-A22SOD123FSOD123F2.6 x 1.6 x 1.12251%21.7822.2225083040150single
BZT52H-A24SOD123FSOD123F2.6 x 1.6 x 1.12451%23.7624.2425083040150single
BZT52H-A27SOD123FSOD123F2.6 x 1.6 x 1.12721%26.7327.2725083040150single
BZT52H-A2V4SOD123FSOD123F2.6 x 1.6 x 1.12.451%2.372.4325083040150single
BZT52H-A2V7SOD123FSOD123F2.6 x 1.6 x 1.12.751%2.672.7325083040150single
BZT52H-A30SOD123FSOD123F2.6 x 1.6 x 1.13021%29.730.325083040150single
BZT52H-A33SOD123FSOD123F2.6 x 1.6 x 1.13321%35.6436.3625083040150single
BZT52H-A36SOD123FSOD123F2.6 x 1.6 x 1.13621%35.6436.3625083040150single
BZT52H-A39SOD123FSOD123F2.6 x 1.6 x 1.13921%38.6139.3925083040150single
BZT52H-A3V0SOD123FSOD123F2.6 x 1.6 x 1.1351%2.973.0325083040150single
BZT52H-A3V3SOD123FSOD123F2.6 x 1.6 x 1.13.351%3.263.3425083040150single
BZT52H-A3V6SOD123FSOD123F2.6 x 1.6 x 1.13.651%3.563.6425083040150single
BZT52H-A3V9SOD123FSOD123F2.6 x 1.6 x 1.13.951%3.863.9425083040150single
BZT52H-A43SOD123FSOD123F2.6 x 1.6 x 1.14321%42.5743.4325083040150single
BZT52H-A47SOD123FSOD123F2.6 x 1.6 x 1.14721%46.5347.4725083040150single
BZT52H-A4V3SOD123FSOD123F2.6 x 1.6 x 1.14.351%4.254.3525083040150single
BZT52H-A4V7SOD123FSOD123F2.6 x 1.6 x 1.14.751%4.654.7525083040150single
BZT52H-A51SOD123FSOD123F2.6 x 1.6 x 1.15121%50.4951.5125083040150single
BZT52H-A56SOD123FSOD123F2.6 x 1.6 x 1.15621%55.4456.5625083040150single
BZT52H-A5V1SOD123FSOD123F2.6 x 1.6 x 1.15.151%5.045.1625083040150single
BZT52H-A5V6SOD123FSOD123F2.6 x 1.6 x 1.15.651%5.545.6625083040150single
BZT52H-A62SOD123FSOD123F2.6 x 1.6 x 1.16221%61.3862.6225083040150single
BZT52H-A68SOD123FSOD123F2.6 x 1.6 x 1.16821%67.3268.6825083040150single
BZT52H-A6V2SOD123FSOD123F2.6 x 1.6 x 1.16.251%6.136.2725083040150single
BZT52H-A6V8SOD123FSOD123F2.6 x 1.6 x 1.16.851%6.736.8725083040150single
BZT52H-A75SOD123FSOD123F2.6 x 1.6 x 1.17521%7475.7525083040150single
BZT52H-A7V5SOD123FSOD123F2.6 x 1.6 x 1.17.551%7.427.5825083040150single
BZT52H-A8V2SOD123FSOD123F2.6 x 1.6 x 1.18.251%8.118.2925083040150single
BZT52H-A9V1SOD123FSOD123F2.6 x 1.6 x 1.19.151%99.225083040150single
BZT52H-B10SOD123FSOD123F2.6 x 1.6 x 1.11052%9.810.225083040150single
BZT52H-B11SOD123FSOD123F2.6 x 1.6 x 1.11152%10.811.225083040150single
BZT52H-B12SOD123FSOD123F2.6 x 1.6 x 1.11252%11.812.225083040150single
BZT52H-B13SOD123FSOD123F2.6 x 1.6 x 1.11352%12.713.325083040150single
BZT52H-B15SOD123FSOD123F2.6 x 1.6 x 1.11552%1415.325083040150single
BZT52H-B16SOD123FSOD123F2.6 x 1.6 x 1.11652%15.716.325083040150single
BZT52H-B18SOD123FSOD123F2.6 x 1.6 x 1.11852%17.618.425083040150single
BZT52H-B20SOD123FSOD123F2.6 x 1.6 x 1.12052%19.620.425083040150single
BZT52H-B22SOD123FSOD123F2.6 x 1.6 x 1.12252%21.622.425083040150single
BZT52H-B24SOD123FSOD123F2.6 x 1.6 x 1.12452%23.524.525083040150single
BZT52H-B27SOD123FSOD123F2.6 x 1.6 x 1.12722%26.527.525083040150single
BZT52H-B2V4SOD123FSOD123F2.6 x 1.6 x 1.12.452%2.352.4525083040150single
BZT52H-B2V7SOD123FSOD123F2.6 x 1.6 x 1.12.752%2.652.7525083040150single
BZT52H-B30SOD123FSOD123F2.6 x 1.6 x 1.13022%29.430.625083040150single
BZT52H-B33SOD123FSOD123F2.6 x 1.6 x 1.13322%32.333.725083040150single
BZT52H-B36SOD123FSOD123F2.6 x 1.6 x 1.13622%35.336.725083040150single
BZT52H-B39SOD123FSOD123F2.6 x 1.6 x 1.13922%38.239.825083040150single
BZT52H-B3V0SOD123FSOD123F2.6 x 1.6 x 1.1352%2.943.0625083040150single
BZT52H-B3V3SOD123FSOD123F2.6 x 1.6 x 1.13.352%3.233.3725083040150single
BZT52H-B3V6SOD123FSOD123F2.6 x 1.6 x 1.13.652%3.533.6725083040150single
BZT52H-B3V9SOD123FSOD123F2.6 x 1.6 x 1.13.952%3.823.9825083040150single
BZT52H-B43SOD123FSOD123F2.6 x 1.6 x 1.14322%42.143.925083040150single
BZT52H-B47SOD123FSOD123F2.6 x 1.6 x 1.14722%46.147.925083040150single
BZT52H-B4V3SOD123FSOD123F2.6 x 1.6 x 1.14.352%4.214.3925083040150single
BZT52H-B4V7SOD123FSOD123F2.6 x 1.6 x 1.14.752%4.614.7925083040150single
BZT52H-B51SOD123FSOD123F2.6 x 1.6 x 1.15122%505225083040150single
BZT52H-B56SOD123FSOD123F2.6 x 1.6 x 1.15622%54.957.125083040150single
BZT52H-B5V1SOD123FSOD123F2.6 x 1.6 x 1.15.152%55.225083040150single
BZT52H-B5V6SOD123FSOD123F2.6 x 1.6 x 1.15.652%5.495.7125083040150single
BZT52H-B62SOD123FSOD123F2.6 x 1.6 x 1.16222%60.863.225083040150single
BZT52H-B68SOD123FSOD123F2.6 x 1.6 x 1.16822%66.669.425083040150single
BZT52H-B6V2SOD123FSOD123F2.6 x 1.6 x 1.16.252%6.086.3225083040150single
BZT52H-B6V8SOD123FSOD123F2.6 x 1.6 x 1.16.852%6.666.9425083040150single
BZT52H-B75SOD123FSOD123F2.6 x 1.6 x 1.17522%73.576.525083040150single
BZT52H-B7V5SOD123FSOD123F2.6 x 1.6 x 1.17.552%7.357.6525083040150single
BZT52H-B8V2SOD123FSOD123F2.6 x 1.6 x 1.18.252%8.048.3625083040150single
BZT52H-B9V1SOD123FSOD123F2.6 x 1.6 x 1.19.152%8.929.2825083040150single
BZT52H-C10SOD123FSOD123F2.6 x 1.6 x 1.1105appr. 5%9.410.625083040150single
BZT52H-C11SOD123FSOD123F2.6 x 1.6 x 1.1115appr. 5%10.411.625083040150single
BZT52H-C12SOD123FSOD123F2.6 x 1.6 x 1.1125appr. 5%11.412.725083040150single
BZT52H-C13SOD123FSOD123F2.6 x 1.6 x 1.1135appr. 5%12.414.125083040150single
BZT52H-C15SOD123FSOD123F2.6 x 1.6 x 1.1155appr. 5%13.815.625083040150single
BZT52H-C16SOD123FSOD123F2.6 x 1.6 x 1.1165appr. 5%15.317.125083040150single
BZT52H-C18SOD123FSOD123F2.6 x 1.6 x 1.1185appr. 5%16.819.125083040150single
BZT52H-C20SOD123FSOD123F2.6 x 1.6 x 1.1205appr. 5%18.821.225083040150single
BZT52H-C22SOD123FSOD123F2.6 x 1.6 x 1.1225appr. 5%20.823.325083040150single
BZT52H-C24SOD123FSOD123F2.6 x 1.6 x 1.1245appr. 5%22.825.625083040150single
BZT52H-C27SOD123FSOD123F2.6 x 1.6 x 1.1272appr. 5%25.128.925083040150single
BZT52H-C2V4SOD123FSOD123F2.6 x 1.6 x 1.12.45appr. 5%2.22.625083040150single
BZT52H-C2V7SOD123FSOD123F2.6 x 1.6 x 1.12.75appr. 5%2.52.925083040150single
BZT52H-C30SOD123FSOD123F2.6 x 1.6 x 1.1302appr. 5%283225083040150single
BZT52H-C33SOD123FSOD123F2.6 x 1.6 x 1.1332appr. 5%313525083040150single
BZT52H-C36SOD123FSOD123F2.6 x 1.6 x 1.1362appr. 5%343825083040150single
BZT52H-C39SOD123FSOD123F2.6 x 1.6 x 1.1392appr. 5%374125083040150single
BZT52H-C3V0SOD123FSOD123F2.6 x 1.6 x 1.135appr. 5%2.83.225083040150single
BZT52H-C3V3SOD123FSOD123F2.6 x 1.6 x 1.13.35appr. 5%3.13.525083040150single
BZT52H-C3V6SOD123FSOD123F2.6 x 1.6 x 1.13.65appr. 5%3.43.825083040150single
BZT52H-C3V9SOD123FSOD123F2.6 x 1.6 x 1.13.95appr. 5%3.74.125083040150single
BZT52H-C43SOD123FSOD123F2.6 x 1.6 x 1.1432appr. 5%404625083040150single
BZT52H-C47SOD123FSOD123F2.6 x 1.6 x 1.1472appr. 5%445025083040150single
BZT52H-C4V3SOD123FSOD123F2.6 x 1.6 x 1.14.35appr. 5%44.625083040150single
BZT52H-C4V7SOD123FSOD123F2.6 x 1.6 x 1.14.75appr. 5%4.4525083040150single
BZT52H-C51SOD123FSOD123F2.6 x 1.6 x 1.1512appr. 5%485425083040150single
BZT52H-C56SOD123FSOD123F2.6 x 1.6 x 1.1562appr. 5%526025083040150single
BZT52H-C5V1SOD123FSOD123F2.6 x 1.6 x 1.15.15appr. 5%4.85.425083040150single
BZT52H-C5V6SOD123FSOD123F2.6 x 1.6 x 1.15.65appr. 5%5.2625083040150single
BZT52H-C62SOD123FSOD123F2.6 x 1.6 x 1.1622appr. 5%586625083040150single
BZT52H-C68SOD123FSOD123F2.6 x 1.6 x 1.1682appr. 5%647225083040150single
BZT52H-C6V2SOD123FSOD123F2.6 x 1.6 x 1.16.25appr. 5%5.86.625083040150single
BZT52H-C6V8SOD123FSOD123F2.6 x 1.6 x 1.16.85appr. 5%6.47.225083040150single
BZT52H-C75SOD123FSOD123F2.6 x 1.6 x 1.1752appr. 5%707925083040150single
BZT52H-C7V5SOD123FSOD123F2.6 x 1.6 x 1.17.55appr. 5%77.925083040150single
BZT52H-C8V2SOD123FSOD123F2.6 x 1.6 x 1.18.25appr. 5%7.78.725083040150single
BZT52H-C9V1SOD123FSOD123F2.6 x 1.6 x 1.19.15appr. 5%8.59.625083040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZT52H-A10

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveG9BZT52H-A10X
( 9346 630 84115 )
BZT52H-A11

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGABZT52H-A11X
( 9346 630 85115 )
BZT52H-A12

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGBBZT52H-A12X
( 9346 630 86115 )
BZT52H-A13

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGCBZT52H-A13X
( 9346 630 87115 )
BZT52H-A15

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGDBZT52H-A15X
( 9346 630 88115 )
BZT52H-A16

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGEBZT52H-A16X
( 9346 630 89115 )
BZT52H-A18

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGFBZT52H-A18X
( 9346 630 90115 )
BZT52H-A20

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGGBZT52H-A20X
( 9346 630 91115 )
BZT52H-A22

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGHBZT52H-A22X
( 9346 630 92115 )
BZT52H-A24

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGJBZT52H-A24X
( 9346 630 93115 )
BZT52H-A27

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGKBZT52H-A27X
( 9346 630 94115 )
BZT52H-A2V4

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveFTBZT52H-A2V4X
( 9346 630 69115 )
BZT52H-A2V7

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveFUBZT52H-A2V7X
( 9346 630 70115 )
BZT52H-A30

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGLBZT52H-A30X
( 9346 630 95115 )
BZT52H-A33

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGMBZT52H-A33X
( 9346 630 96115 )
BZT52H-A36

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGNBZT52H-A36X
( 9346 630 97115 )
BZT52H-A39

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGPBZT52H-A39X
( 9346 630 98115 )
BZT52H-A3V0

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveFVBZT52H-A3V0X
( 9346 630 71115 )
BZT52H-A3V3

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveFWBZT52H-A3V3X
( 9346 630 72115 )
BZT52H-A3V6

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveFXBZT52H-A3V6X
( 9346 630 73115 )
BZT52H-A3V9

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveFYBZT52H-A3V9X
( 9346 630 74115 )
BZT52H-A43

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGYBZT52H-A43X
( 9346 630 99115 )
BZT52H-A47

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGRBZT52H-A47X
( 9346 631 00115 )
BZT52H-A4V3

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveFZBZT52H-A4V3X
( 9346 630 75115 )
BZT52H-A4V7

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveG1BZT52H-A4V7X
( 9346 630 76115 )
BZT52H-A51

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGSBZT52H-A51X
( 9346 631 01115 )
BZT52H-A56

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGTBZT52H-A56X
( 9346 631 02115 )
BZT52H-A5V1

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveG2BZT52H-A5V1X
( 9346 630 77115 )
BZT52H-A5V6

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveG3BZT52H-A5V6X
( 9346 630 78115 )
BZT52H-A62

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGUBZT52H-A62X
( 9346 631 03115 )
BZT52H-A68

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGVBZT52H-A68X
( 9346 631 04115 )
BZT52H-A6V2

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveG4BZT52H-A6V2X
( 9346 630 79115 )
BZT52H-A6V8

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveG5BZT52H-A6V8X
( 9346 630 80115 )
BZT52H-A75

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveGWBZT52H-A75X
( 9346 631 05115 )
BZT52H-A7V5

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveG6BZT52H-A7V5X
( 9346 630 81115 )
BZT52H-A8V2

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveG7BZT52H-A8V2X
( 9346 630 82115 )
BZT52H-A9V1

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveG8BZT52H-A9V1X
( 9346 630 83115 )
BZT52H-B10

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDTBZT52H-B10,115
( 9340 647 94115 )
BZT52H-B11

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDUBZT52H-B11,115
( 9340 647 95115 )
BZT52H-B12

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDVBZT52H-B12,115
( 9340 647 96115 )
BZT52H-B13

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDWBZT52H-B13,115
( 9340 647 97115 )
BZT52H-B15

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDXBZT52H-B15,115
( 9340 647 98115 )
BZT52H-B16

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDYBZT52H-B16,115
( 9340 647 99115 )
BZT52H-B18

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDZBZT52H-B18,115
( 9340 648 01115 )
BZT52H-B20

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveE1BZT52H-B20,115
( 9340 648 02115 )
BZT52H-B22

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveE2BZT52H-B22,115
( 9340 648 03115 )
BZT52H-B24

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveE3BZT52H-B24,115
( 9340 648 04115 )
BZT52H-B27

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveE4BZT52H-B27,115
( 9340 648 05115 )
BZT52H-B2V4

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDCBZT52H-B2V4,115
( 9340 647 77115 )
BZT52H-B2V7

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDDBZT52H-B2V7,115
( 9340 647 78115 )
BZT52H-B30

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveE5BZT52H-B30,115
( 9340 648 06115 )
BZT52H-B33

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveE6BZT52H-B33,115
( 9340 648 07115 )
BZT52H-B36

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveE7BZT52H-B36,115
( 9340 648 08115 )
BZT52H-B39

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveE8BZT52H-B39,115
( 9340 648 09115 )
BZT52H-B3V0

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDEBZT52H-B3V0,115
( 9340 647 79115 )
BZT52H-B3V3

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDFBZT52H-B3V3,115
( 9340 647 81115 )
BZT52H-B3V6

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDGBZT52H-B3V6,115
( 9340 647 82115 )
BZT52H-B3V9

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDHBZT52H-B3V9,115
( 9340 647 83115 )
BZT52H-B43

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveE9BZT52H-B43,115
( 9340 648 11115 )
BZT52H-B47

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveEABZT52H-B47,115
( 9340 648 12115 )
BZT52H-B4V3

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDJBZT52H-B4V3,115
( 9340 647 84115 )
BZT52H-B4V7

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDKBZT52H-B4V7,115
( 9340 647 85115 )
BZT52H-B51

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveEBBZT52H-B51,115
( 9340 648 13115 )
BZT52H-B56

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveECBZT52H-B56,115
( 9340 648 14115 )
BZT52H-B5V1

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDLBZT52H-B5V1,115
( 9340 647 86115 )
BZT52H-B5V6

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDMBZT52H-B5V6,115
( 9340 647 87115 )
BZT52H-B62

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveEDBZT52H-B62,115
( 9340 648 15115 )
BZT52H-B68

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveEEBZT52H-B68,115
( 9340 648 16115 )
BZT52H-B6V2

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDNBZT52H-B6V2,115
( 9340 647 88115 )
BZT52H-B6V8

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDPBZT52H-B6V8,115
( 9340 647 89115 )
BZT52H-B75

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveEFBZT52H-B75,115
( 9340 648 17115 )
BZT52H-B7V5

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDQBZT52H-B7V5,115
( 9340 647 91115 )
BZT52H-B8V2

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDRBZT52H-B8V2,115
( 9340 647 92115 )
BZT52H-B9V1

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDSBZT52H-B9V1,115
( 9340 647 93115 )
BZT52H-C10

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBJBZT52H-C10,115
( 9340 594 01115 )
BZT52H-C11

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBKBZT52H-C11,115
( 9340 594 02115 )
BZT52H-C12

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBLBZT52H-C12,115
( 9340 594 03115 )
BZT52H-C13

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBMBZT52H-C13,115
( 9340 594 05115 )
BZT52H-C15

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBNBZT52H-C15,115
( 9340 594 06115 )
BZT52H-C16

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBPBZT52H-C16,115
( 9340 594 07115 )
BZT52H-C18

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBQBZT52H-C18,115
( 9340 594 08115 )
BZT52H-C20

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBRBZT52H-C20,115
( 9340 594 09115 )
BZT52H-C22

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBSBZT52H-C22,115
( 9340 594 11115 )
BZT52H-C24

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBTBZT52H-C24,115
( 9340 594 12115 )
BZT52H-C27

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBUBZT52H-C27,115
( 9340 594 13115 )
BZT52H-C2V4

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveB3BZT52H-C2V4,115
( 9340 593 84115 )
BZT52H-C2V7

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveB4BZT52H-C2V7,115
( 9340 593 85115 )
BZT52H-C30

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBVBZT52H-C30,115
( 9340 594 14115 )
BZT52H-C33

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBWBZT52H-C33,115
( 9340 594 15115 )
BZT52H-C36

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBXBZT52H-C36,115
( 9340 594 16115 )
BZT52H-C39

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBYBZT52H-C39,115
( 9340 594 17115 )
BZT52H-C3V0

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveB5BZT52H-C3V0,115
( 9340 593 86115 )
BZT52H-C3V3

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveB6BZT52H-C3V3,115
( 9340 593 87115 )
BZT52H-C3V6

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveB7BZT52H-C3V6,115
( 9340 593 88115 )
BZT52H-C3V9

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveB8BZT52H-C3V9,115
( 9340 593 89115 )
BZT52H-C43

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBZBZT52H-C43,115
( 9340 594 18115 )
BZT52H-C47

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveC1BZT52H-C47,115
( 9340 594 19115 )
BZT52H-C4V3

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveB9BZT52H-C4V3,115
( 9340 593 91115 )
BZT52H-C4V7

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBABZT52H-C4V7,115
( 9340 593 92115 )
BZT52H-C51

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveC2BZT52H-C51,115
( 9340 594 21115 )
BZT52H-C56

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveC3BZT52H-C56,115
( 9340 594 22115 )
BZT52H-C5V1

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBBBZT52H-C5V1,115
( 9340 593 93115 )
BZT52H-C5V6

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBCBZT52H-C5V6,115
( 9340 593 94115 )
BZT52H-C62

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveC4BZT52H-C62,115
( 9340 594 23115 )
BZT52H-C68

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveC5BZT52H-C68,115
( 9340 594 24115 )
BZT52H-C6V2

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBDBZT52H-C6V2,115
( 9340 593 95115 )
BZT52H-C6V8

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBEBZT52H-C6V8,115
( 9340 593 96115 )
BZT52H-C75

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveC6BZT52H-C75,115
( 9340 594 25115 )
BZT52H-C7V5

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBFBZT52H-C7V5,115
( 9340 593 97115 )
BZT52H-C8V2

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBGBZT52H-C8V2,115
( 9340 593 98115 )
BZT52H-C9V1

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveBHBZT52H-C9V1,115
( 9340 593 99115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZT52H-C11/A2934062819115
BZT52H-C2V4/DG934061818115
BZT52H-C2V7/DG934061819115
BZT52H-C30/DG934062767115
BZT52H-C3V6/DG934061821115
BZT52H-C5V1/DG934061822115
BZT52H-C6V8/DG934061823115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZT52H-A10BZT52H-A10XBZT52H-A10
BZT52H-A11BZT52H-A11XBZT52H-A11
BZT52H-A12BZT52H-A12XBZT52H-A12
BZT52H-A13BZT52H-A13XBZT52H-A13
BZT52H-A15BZT52H-A15XBZT52H-A15
BZT52H-A16BZT52H-A16XBZT52H-A16
BZT52H-A18BZT52H-A18XBZT52H-A18
BZT52H-A20BZT52H-A20XBZT52H-A20
BZT52H-A22BZT52H-A22XBZT52H-A22
BZT52H-A24BZT52H-A24XBZT52H-A24
BZT52H-A27BZT52H-A27XBZT52H-A27
BZT52H-A2V4BZT52H-A2V4XBZT52H-A2V4
BZT52H-A2V7BZT52H-A2V7XBZT52H-A2V7
BZT52H-A30BZT52H-A30XBZT52H-A30
BZT52H-A33BZT52H-A33XBZT52H-A33
BZT52H-A36BZT52H-A36XBZT52H-A36
BZT52H-A39BZT52H-A39XBZT52H-A39
BZT52H-A3V0BZT52H-A3V0XBZT52H-A3V0
BZT52H-A3V3BZT52H-A3V3XBZT52H-A3V3
BZT52H-A3V6BZT52H-A3V6XBZT52H-A3V6
BZT52H-A3V9BZT52H-A3V9XBZT52H-A3V9
BZT52H-A43BZT52H-A43XBZT52H-A43
BZT52H-A47BZT52H-A47XBZT52H-A47
BZT52H-A4V3BZT52H-A4V3XBZT52H-A4V3
BZT52H-A4V7BZT52H-A4V7XBZT52H-A4V7
BZT52H-A51BZT52H-A51XBZT52H-A51
BZT52H-A56BZT52H-A56XBZT52H-A56
BZT52H-A5V1BZT52H-A5V1XBZT52H-A5V1
BZT52H-A5V6BZT52H-A5V6XBZT52H-A5V6
BZT52H-A62BZT52H-A62XBZT52H-A62
BZT52H-A68BZT52H-A68XBZT52H-A68
BZT52H-A6V2BZT52H-A6V2XBZT52H-A6V2
BZT52H-A6V8BZT52H-A6V8XBZT52H-A6V8
BZT52H-A75BZT52H-A75XBZT52H-A75
BZT52H-A7V5BZT52H-A7V5XBZT52H-A7V5
BZT52H-A8V2BZT52H-A8V2XBZT52H-A8V2
BZT52H-A9V1BZT52H-A9V1XBZT52H-A9V1
BZT52H-B10BZT52H-B10,115BZT52H-B10Always Pb-free
BZT52H-B11BZT52H-B11,115BZT52H-B11Always Pb-free
BZT52H-B12BZT52H-B12,115BZT52H-B12Always Pb-free
BZT52H-B13BZT52H-B13,115BZT52H-B13Always Pb-free
BZT52H-B15BZT52H-B15,115BZT52H-B15Always Pb-free
BZT52H-B16BZT52H-B16,115BZT52H-B16Always Pb-free
BZT52H-B18BZT52H-B18,115BZT52H-B18Always Pb-free
BZT52H-B20BZT52H-B20,115BZT52H-B20Always Pb-free
BZT52H-B22BZT52H-B22,115BZT52H-B22Always Pb-free
BZT52H-B24BZT52H-B24,115BZT52H-B24Always Pb-free
BZT52H-B27BZT52H-B27,115BZT52H-B27Always Pb-free
BZT52H-B2V4BZT52H-B2V4,115BZT52H-B2V4Always Pb-free
BZT52H-B2V7BZT52H-B2V7,115BZT52H-B2V7Always Pb-free
BZT52H-B30BZT52H-B30,115BZT52H-B30Always Pb-free
BZT52H-B33BZT52H-B33,115BZT52H-B33Always Pb-free
BZT52H-B36BZT52H-B36,115BZT52H-B36Always Pb-free
BZT52H-B39BZT52H-B39,115BZT52H-B39Always Pb-free
BZT52H-B3V0BZT52H-B3V0,115BZT52H-B3V0Always Pb-free
BZT52H-B3V3BZT52H-B3V3,115BZT52H-B3V3Always Pb-free
BZT52H-B3V6BZT52H-B3V6,115BZT52H-B3V6Always Pb-free
BZT52H-B3V9BZT52H-B3V9,115BZT52H-B3V9Always Pb-free
BZT52H-B43BZT52H-B43,115BZT52H-B43Always Pb-free
BZT52H-B47BZT52H-B47,115BZT52H-B47Always Pb-free
BZT52H-B4V3BZT52H-B4V3,115BZT52H-B4V3Always Pb-free
BZT52H-B4V7BZT52H-B4V7,115BZT52H-B4V7Always Pb-free
BZT52H-B51BZT52H-B51,115BZT52H-B51Always Pb-free
BZT52H-B56BZT52H-B56,115BZT52H-B56Always Pb-free
BZT52H-B5V1BZT52H-B5V1,115BZT52H-B5V1Always Pb-free
BZT52H-B5V6BZT52H-B5V6,115BZT52H-B5V6Always Pb-free
BZT52H-B62BZT52H-B62,115BZT52H-B62Always Pb-free
BZT52H-B68BZT52H-B68,115BZT52H-B68Always Pb-free
BZT52H-B6V2BZT52H-B6V2,115BZT52H-B6V2Always Pb-free
BZT52H-B6V8BZT52H-B6V8,115BZT52H-B6V8Always Pb-free
BZT52H-B75BZT52H-B75,115BZT52H-B75Always Pb-free
BZT52H-B7V5BZT52H-B7V5,115BZT52H-B7V5Always Pb-free
BZT52H-B8V2BZT52H-B8V2,115BZT52H-B8V2Always Pb-free
BZT52H-B9V1BZT52H-B9V1,115BZT52H-B9V1Always Pb-free
BZT52H-C10BZT52H-C10,115BZT52H-C10Always Pb-free
BZT52H-C11BZT52H-C11,115BZT52H-C11Always Pb-free
BZT52H-C12BZT52H-C12,115BZT52H-C12Always Pb-free
BZT52H-C13BZT52H-C13,115BZT52H-C13Always Pb-free
BZT52H-C15BZT52H-C15,115BZT52H-C15Always Pb-free
BZT52H-C16BZT52H-C16,115BZT52H-C16Always Pb-free
BZT52H-C18BZT52H-C18,115BZT52H-C18Always Pb-free
BZT52H-C20BZT52H-C20,115BZT52H-C20Always Pb-free
BZT52H-C22BZT52H-C22,115BZT52H-C22Always Pb-free
BZT52H-C24BZT52H-C24,115BZT52H-C24Always Pb-free
BZT52H-C27BZT52H-C27,115BZT52H-C27Always Pb-free
BZT52H-C2V4BZT52H-C2V4,115BZT52H-C2V4Always Pb-free
BZT52H-C2V7BZT52H-C2V7,115BZT52H-C2V7Always Pb-free
BZT52H-C30BZT52H-C30,115BZT52H-C30Always Pb-free
BZT52H-C33BZT52H-C33,115BZT52H-C33Always Pb-free
BZT52H-C36BZT52H-C36,115BZT52H-C36Always Pb-free
BZT52H-C39BZT52H-C39,115BZT52H-C39Always Pb-free
BZT52H-C3V0BZT52H-C3V0,115BZT52H-C3V0Always Pb-free
BZT52H-C3V3BZT52H-C3V3,115BZT52H-C3V3Always Pb-free
BZT52H-C3V6BZT52H-C3V6,115BZT52H-C3V6Always Pb-free
BZT52H-C3V9BZT52H-C3V9,115BZT52H-C3V9Always Pb-free
BZT52H-C43BZT52H-C43,115BZT52H-C43Always Pb-free
BZT52H-C47BZT52H-C47,115BZT52H-C47Always Pb-free
BZT52H-C4V3BZT52H-C4V3,115BZT52H-C4V3Always Pb-free
BZT52H-C4V7BZT52H-C4V7,115BZT52H-C4V7Always Pb-free
BZT52H-C51BZT52H-C51,115BZT52H-C51Always Pb-free
BZT52H-C56BZT52H-C56,115BZT52H-C56Always Pb-free
BZT52H-C5V1BZT52H-C5V1,115BZT52H-C5V1Always Pb-free
BZT52H-C5V6BZT52H-C5V6,115BZT52H-C5V6Always Pb-free
BZT52H-C62BZT52H-C62,115BZT52H-C62Always Pb-free
BZT52H-C68BZT52H-C68,115BZT52H-C68Always Pb-free
BZT52H-C6V2BZT52H-C6V2,115BZT52H-C6V2Always Pb-free
BZT52H-C6V8BZT52H-C6V8,115BZT52H-C6V8Always Pb-free
BZT52H-C75BZT52H-C75,115BZT52H-C75Always Pb-free
BZT52H-C7V5BZT52H-C7V5,115BZT52H-C7V5Always Pb-free
BZT52H-C8V2BZT52H-C8V2,115BZT52H-C8V2Always Pb-free
BZT52H-C9V1BZT52H-C9V1,115BZT52H-C9V1Always Pb-free
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
BZT52H_SERVoltage regulator diodesData sheet2023-01-02
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.