BC51PAS; BC52PAS; BC53PAS
45 V/60 V/80 V, 1 A PNP medium power transistors
PNP medium power transistor series encapsulated in an ultra thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with medium power capability and visible and solderable side pads.
Type number[1] | Package | NPN complement | |
|---|---|---|---|
BC51PAS | DFN2020D-3 | SOT1061D | BC54PAS |
BC52PAS | BC55PAS | ||
BC53PAS | BC56PAS | ||
[1] Valid for all available selection groups.
Features and benefits
- High collector current capability IC and ICM
- Reduced Printed-Circuit Board (PCB) area requirements
- Exposed heat sink for excellent thermal and electrical conductivity
- AEC-Q101 qualified
- Two current gain selections
- Leadless very small SMD plastic package with medium power capability
- Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
- Linear voltage regulators
- Battery driven devices
- MOSFET drivers
- High-side switches
- Power management
- Amplifiers
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BC51-10PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -45.0 | -1000.0 | 63.0 | 160.0 | 150 | |
| BC51-10PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | ||||||||
| BC51-16PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -45.0 | -1000.0 | 100.0 | 250.0 | 150 | |
| BC51-16PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | ||||||||
| BC51PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420000.0 | -45.0 | -100.0 | 63.0 | 250.0 | 150 | |
| BC51PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -45.0 | -1000.0 | 63.0 | 250.0 | Y | |
| BC52-10PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -60.0 | -1000.0 | 63.0 | 160.0 | 150 | |
| BC52-16PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -60.0 | -1000.0 | 100.0 | 250.0 | 150 | |
| BC52PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -60.0 | -1000.0 | 63.0 | 250.0 | 150 | |
| BC53-10PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -80.0 | -1000.0 | 63.0 | 160.0 | 150 | |
| BC53-10PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -80.0 | -1000.0 | 63.0 | 160.0 | 150 | |
| BC53-10PAST | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | ||||||||
| BC53-10PAST-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | ||||||||
| BC53-16PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -80.0 | -1000.0 | 100.0 | 250.0 | 150 | |
| BC53-16PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -80.0 | -1000.0 | 100.0 | 250.0 | 150 | Y |
| BC53-16PAST | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | ||||||||
| BC53-16PAST-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | ||||||||
| BC53PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -80.0 | -1000.0 | 63.0 | 250.0 | 150 | |
| BC53PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -80.0 | -1000.0 | 63.0 | 250.0 | 150 | |
| BC53PAST | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | ||||||||
| BC53PAST-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 |
Package
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC51-10PAS | BC51-10PASX | BC51-10PAS |
|
|
| BC51-10PAS-Q | BC51-10PAS-QX | BC51-10PAS-Q |
|
|
| BC51-16PAS | BC51-16PASX | BC51-16PAS |
|
|
| BC51-16PAS-Q | BC51-16PAS-QX | BC51-16PAS-Q |
|
|
| BC51PAS | BC51PASX | BC51PAS |
|
|
| BC51PAS-Q | BC51PAS-QX | BC51PAS-Q |
|
|
| BC52-10PAS | BC52-10PASX | BC52-10PAS |
|
|
| BC52-16PAS | BC52-16PASX | BC52-16PAS |
|
|
| BC52PAS | BC52PASX | BC52PAS |
|
|
| BC53-10PAS | BC53-10PASX | BC53-10PAS |
|
|
| BC53-10PAS-Q | BC53-10PAS-QX | BC53-10PAS-Q |
|
|
| BC53-10PAST | BC53-10PASTX | BC53-10PAST |
|
|
| BC53-10PAST-Q | BC53-10PAST-QX | BC53-10PAST-Q |
|
|
| BC53-16PAS | BC53-16PASX | BC53-16PAS |
|
|
| BC53-16PAS-Q | BC53-16PAS-QX | BC53-16PAS-Q |
|
|
| BC53-16PAST | BC53-16PASTX | BC53-16PAST |
|
|
| BC53-16PAST-Q | BC53-16PAST-QX | BC53-16PAST-Q |
|
|
| BC53PAS | BC53PASX | BC53PAS |
|
|
| BC53PAS-Q | BC53PAS-QX | BC53PAS-Q |
|
|
| BC53PAST | BC53PASTX | BC53PAST |
|
|
| BC53PAST-Q | BC53PAST-QX | BC53PAST-Q |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2020D-3_SOT1061D_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.