Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AVC4T774

4-bit dual supply translating transceiver; 3-state

The 74AVC4T774 is a 4-bit, dual supply transceiver that enables bidirectional level translation. It features eight 1-bit input-output ports (An and Bn), four direction control inputs (DIR1, DIR2, DIR3 and DIR4), an output enable input (OE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins An, OE and DIRn are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH on DIRn allows transmission from An to Bn and a LOW on DIRn allows transmission from Bn to An. The output enable input (OE) can be used to disable the outputs so the buses are effectively isolated.

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both An and Bn are in the high-impedance OFF-state.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 0.8 V to 3.6 V

    • VCC(B): 0.8 V to 3.6 V

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • Maximum data rates:

    • 380 Mbit/s (≥ 1.8 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 2.5 V translation)

    • 200 Mbit/s (≥ 1.1 V to 1.8 V translation)

    • 150 Mbit/s (≥ 1.1 V to 1.5 V translation)

    • 100 Mbit/s (≥ 1.1 V to 1.2 V translation)

  • Suspend mode

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number VCC(A) (V) VCC(B) (V) Logic switching levels Output drive capability (mA) tpd (ns) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name Category
74AVC4T774BQ 0.8 - 3.6 0.8 - 3.6 CMOS/LVTTL ± 12 2.1 4 very low -40~125 92 13 61 DHVQFN16 Bi-directional | Direction controlled
74AVC4T774BQ-Q100 0.8 - 3.6 0.8 - 3.6 CMOS/LVTTL ± 12 2.1 4 very low -40~125 92 13 61 DHVQFN16 Bi-directional | Direction controlled
74AVC4T774GU 0.8 - 3.6 0.8 - 3.6 CMOS/LVTTL ± 12 2.1 4 very low -40~125 99 4.1 87 XQFN16 Bi-directional | Direction controlled
74AVC4T774GU-Q100 0.8 - 3.6 0.8 - 3.6 CMOS/LVTTL ± 12 2.1 4 very low -40~125 99 4.1 87 XQFN16 Bi-directional | Direction controlled
74AVC4T774PW 0.8 - 3.6 0.8 - 3.6 CMOS/LVTTL ± 12 2.1 4 very low -40~125 124 4.3 53.4 TSSOP16 Bi-directional | Direction controlled
74AVC4T774PW-Q100 0.8 - 3.6 0.8 - 3.6 CMOS/LVTTL ± 12 2.1 4 very low -40~125 124 4.3 53.4 TSSOP16 Bi-directional | Direction controlled

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AVC4T774BQ 74AVC4T774BQX
(935341326115)
Active C4T774 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74AVC4T774BQ-Q100 74AVC4T774BQ-Q100X
(935691331115)
Active C4T774 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74AVC4T774GU 74AVC4T774GUX
(935341327115)
Active B77 SOT1161-1
XQFN16
(SOT1161-1)
SOT1161-1 SOT1161-1_115
74AVC4T774GUZ
(935341327184)
Active B77 SOT1161-1_184
74AVC4T774GU-Q100 74AVC4T774GU-Q100X
(935691332115)
Active B77 SOT1161-1
XQFN16
(SOT1161-1)
SOT1161-1 SOT1161-1_115
74AVC4T774GU-Q100Z
(935691332184)
Active B77 SOT1161-1_184
74AVC4T774PW 74AVC4T774PWJ
(935341328118)
Active VC4T774 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118
74AVC4T774PW-Q100 74AVC4T774PW-Q100J
(935691259118)
Active VC4T774 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AVC4T774BQ 74AVC4T774BQX 74AVC4T774BQ rohs rhf rhf
74AVC4T774BQ-Q100 74AVC4T774BQ-Q100X 74AVC4T774BQ-Q100 rohs rhf rhf
74AVC4T774GU 74AVC4T774GUX 74AVC4T774GU rohs rhf rhf
74AVC4T774GU 74AVC4T774GUZ 74AVC4T774GU rohs rhf rhf
74AVC4T774GU-Q100 74AVC4T774GU-Q100X 74AVC4T774GU-Q100 rohs rhf rhf
74AVC4T774GU-Q100 74AVC4T774GU-Q100Z 74AVC4T774GU-Q100 rohs rhf rhf
74AVC4T774PW 74AVC4T774PWJ 74AVC4T774PW rohs rhf rhf
74AVC4T774PW-Q100 74AVC4T774PW-Q100J 74AVC4T774PW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
74AVC4T774 4-bit dual supply translating transceiver; 3-state Data sheet 2024-06-25
AN90063 Questions about package outline drawings Application note 2025-06-13
Nexperia_document_guide_Logic_translators Nexperia Logic Translators Brochure 2021-04-12
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT1161-1 3D model for products with SOT1161-1 package Design support 2023-02-07
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
avc4t774 AVC4T774 IBIS model IBIS model 2017-10-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT1161-1 plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm body Package information 2022-06-15
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT1161-1 3D model for products with SOT1161-1 package Design support 2023-02-07
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
avc4t774 AVC4T774 IBIS model IBIS model 2017-10-04

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.