PESDxL5UF; PESDxL5UV; PESDxL5UY
Low capacitance unidirectional fivefold ESD protection diode array
Low capacitance unidirectional fivefold ElectroStatic Discharge (ESD) protection diode array in a leadless ultra small SOT886 Surface-Mounted Device (SMD) plastic package, designed to protect up to five unidirectional signal lines from the damage caused by ESD and other transients.
Features and benefits
ESD protection of up to five lines
Low diode capacitance
Max. peak pulse power: PPPM = 25 W
Low clamping voltage: VCL = 12 V
Ultra low leakage current: IRM = 75 nA
ESD protection up to 20 kV
IEC 61000-4-2; level 4 (ESD)
IEC 61000-4-5 (surge); IPPM = 2.5 A
Applications
Computers and peripherals
Audio and video equipment
Cellular handsets and accessories
Communication systems
Portable electronics
SIM card protection
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD3V3L5UF | XSON6 | 5 | Unidirectional | 3.3 | 22 | 20 |
| PESD3V3L5UY | TSSOP6 | 5 | Unidirectional | 3.3 | 22 | 20 |
| PESD5V0L5UF | XSON6 | 5 | Unidirectional | 5 | 16 | 20 |
| PESD5V0L5UV | SOT666 | 5 | Unidirectional | 5 | 16 | 15 |
| PESD5V0L5UY | TSSOP6 | 5 | Unidirectional | 5 | 16 | 20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD3V3L5UF | PESD3V3L5UF,115 (934061195115) |
Active | A1 |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| PESD3V3L5UY | PESD3V3L5UY,115 (934057802115) |
Active | K3% |
TSSOP6 (SOT363-3) |
SOT363-3 | Not available | |
| PESD5V0L5UF | PESD5V0L5UF,115 (934061199115) |
Active | A2 |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| PESD5V0L5UV | PESD5V0L5UV,115 (934057797115) |
Active | E2 |
(SOT666) |
SOT666 | SOT666_115 | |
| PESD5V0L5UV,125 (934057797125) |
Active | E2 | SOT666_125 | ||||
| PESD5V0L5UY | PESD5V0L5UY,115 (934057803115) |
Active | K4% |
TSSOP6 (SOT363) |
SOT363 |
WAVE_BG-BD-1
|
SOT363_115 |
| PESD5V0L5UY,125 (934057803125) |
Active | K4% | SOT363_125 | ||||
| PESD5V0L5UYF (934057803135) |
Active | K4% | SOT363_135 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD3V3L5UV | PESD3V3L5UV/DG,115 (934062296115) |
Obsolete | no package information | ||||
| PESD3V3L5UV,115 (934057796115) |
Obsolete | ||||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD3V3L5UF | PESD3V3L5UF,115 | PESD3V3L5UF |
|
|
| PESD3V3L5UY | PESD3V3L5UY,115 | PESD3V3L5UY |
|
|
| PESD5V0L5UF | PESD5V0L5UF,115 | PESD5V0L5UF |
|
|
| PESD5V0L5UV | PESD5V0L5UV,115 | PESD5V0L5UV |
|
|
| PESD5V0L5UV | PESD5V0L5UV,125 | PESD5V0L5UV |
|
|
| PESD5V0L5UY | PESD5V0L5UY,115 | PESD5V0L5UY |
|
|
| PESD5V0L5UY | PESD5V0L5UY,125 | PESD5V0L5UY |
|
|
| PESD5V0L5UY | PESD5V0L5UYF | PESD5V0L5UY |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD3V3L5UV | PESD3V3L5UV/DG,115 | PESD3V3L5UV |
|
|
| PESD3V3L5UV | PESD3V3L5UV,115 | PESD3V3L5UV |
|
|
Documentation (21)
| File name | Title | Type | Date |
|---|---|---|---|
| PESDXL5UF_V_Y | Low capacitance unidirectional fivefold ESD protection diode arrays | Data sheet | 2020-05-01 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
| TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
| SOT363-3 | Plastic surface-mounted package; 6 leads | Package information | 2026-03-25 |
| SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
| SOT363 | Plastic surface-mounted package; 6 leads | Package information | 2026-02-16 |
| MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
| MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.