Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8009

PDTC143X_TO_124XQC-Q Series

Parametrics

Type number Package version Package name Size (mm) Channel type Ptot (mW) R2 (typ) (kΩ) IC [max] (mA) R1 (typ) (kΩ) VCEO (V)
PDTC114YQC-Q SOT8009 DFN1412D-3 1.4 x 1.2 x 0.48 NPN 250 47 100 10 50
PDTC123JQC-Q SOT8009 DFN1412D-3 1.4 x 1.2 x 0.48 NPN 250 47 100 2.2 50
PDTC124XQC-Q SOT8009 DFN1412D-3 1.4 x 1.2 x 0.48 NPN 250 47 100 22 50
PDTC143XQC-Q SOT8009 DFN1412D-3 1.4 x 1.2 x 0.48 NPN 250 10 100 4.7 50
PDTC143ZQC-Q SOT8009 DFN1412D-3 1.4 x 1.2 x 0.48 NPN 250 47 100 4.7 50

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTC114YQC-Q PDTC114YQC-QZ
(934663504147)
Active 8K SOT8009
DFN1412D-3
(SOT8009)
SOT8009 REFLOW_BG-BD-1
SOT8009_147
PDTC123JQC-Q PDTC123JQC-QZ
(934663502147)
Active 8L SOT8009
DFN1412D-3
(SOT8009)
SOT8009 REFLOW_BG-BD-1
SOT8009_147
PDTC124XQC-Q PDTC124XQC-QZ
(934663505147)
Active 6E SOT8009
DFN1412D-3
(SOT8009)
SOT8009 REFLOW_BG-BD-1
SOT8009_147
PDTC143XQC-Q PDTC143XQC-QZ
(934663501147)
Active 8P SOT8009
DFN1412D-3
(SOT8009)
SOT8009 REFLOW_BG-BD-1
SOT8009_147
PDTC143ZQC-Q PDTC143ZQC-QZ
(934663503147)
Active 8Q SOT8009
DFN1412D-3
(SOT8009)
SOT8009 REFLOW_BG-BD-1
SOT8009_147

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTC114YQC-Q PDTC114YQC-QZ PDTC114YQC-Q rohs rhf rhf
PDTC123JQC-Q PDTC123JQC-QZ PDTC123JQC-Q rohs rhf rhf
PDTC124XQC-Q PDTC124XQC-QZ PDTC124XQC-Q rohs rhf rhf
PDTC143XQC-Q PDTC143XQC-QZ PDTC143XQC-Q rohs rhf rhf
PDTC143ZQC-Q PDTC143ZQC-QZ PDTC143ZQC-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
PDTC143X_TO_124XQC-Q_SER 50 V, 100 mA NPN resistor-equipped transistors Data sheet 2021-10-01
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOT8009 3D model for products with SOT8009 package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
SOT8009 plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body Package information 2020-12-14
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT8009 3D model for products with SOT8009 package Design support 2023-02-02

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.