
NGD4300
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NGD4300D | NGD4300DJ (935691535118) |
Active | NGD4300 |
![]() SO8 (SOT96-1) |
SOT96-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT96-1_118 |
NGD4300DD | NGD4300DDJ (935691635118) |
Active | NGD4300 |
![]() HSO8 (SOT8063-1) |
SOT8063-1 | SOT8063-1_118 | |
NGD4300DD-Q100 | NGD4300DD-Q100J (935691643118) |
Active | NGD4300 |
![]() HSO8 (SOT8063-1) |
SOT8063-1 | SOT8063-1_118 | |
NGD4300GC | NGD4300GCJ (935691536118) |
Active | NGD4300 |
![]() HWSON8 (SOT8047-1) |
SOT8047-1 | SOT8047-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NGD4300D | NGD4300DJ | NGD4300D |
|
![]() |
NGD4300DD | NGD4300DDJ | NGD4300DD |
|
![]() |
NGD4300DD-Q100 | NGD4300DD-Q100J | NGD4300DD-Q100 |
|
![]() |
NGD4300GC | NGD4300GCJ | NGD4300GC |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
NGD4300 | 4 A peak high-performance dual MOSFET gate driver | Data sheet | 2024-11-11 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO8_SOT96-1_mk | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SOT96-1 | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Package information | 2020-04-21 |
SOT8063-1 | plastic thermal enhanced small outline package; 8 leads; 1.27 mm pitch;4.9 mm × 3.9 mm ×1.7 mm body; exposed die pad | Package information | 2024-09-24 |
SOT8047-1 | plastic thermal enhanced very very thin small outline package; no leads;8 terminals; 0.8 mm pitch; 4 x 4 x 0.75 mm body | Package information | 2024-08-21 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.