Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8063-1 | HSO8 | plastic thermal enhanced small outline package; 8 leads; 1.27 mm pitch; 4.9 mm × 3.9 mm ×1.7 mm body; exposed die pad | MS-012 (JEDEC) | 2024-08-01 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT8063-1 | plastic thermal enhanced small outline package; 8 leads; 1.27 mm pitch;4.9 mm × 3.9 mm ×1.7 mm body; exposed die pad | Package information | 2024-09-24 |
| SOT8063-1_118 | HSO8; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2024-09-19 |
Products in this package
Analog & Logic ICs
| Type number | Description | Quick access |
|---|---|---|
| NGD4300DD | 4 A peak high-performance dual MOSFET gate driver | |
| NGD4300DD-Q100 | 4 A peak high-performance dual MOSFET gate driver |