Features and benefits
- Comprehensive range of package and power dissipation options
- Realization of customized, effective protection in small scaled, high density circuit designs.
- Wide range of working voltages
- Narrow working-voltage tolerances
Applications
- General regulation and voltage reference functions
- Over-voltage protection
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PZU10B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 9.99 | 5 | 2% | 9.77 | 10.21 | 200 | 250 | 40 | 150 | single |
| PZU10BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 10 | 5 | 5% | 9.45 | 10.55 | 200 | 250 | 40 | 150 | single |
| PZU11B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 10.99 | 5 | 2% | 10.76 | 11.22 | 200 | 250 | 40 | 150 | single |
| PZU11BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 11 | 5 | 5% | 10.44 | 11.56 | 200 | 250 | 40 | 150 | single |
| PZU12B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 11.99 | 5 | 2% | 11.74 | 12.24 | 200 | 250 | 40 | 150 | single |
| PZU12BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 12.01 | 5 | 5% | 11.42 | 12.6 | 200 | 250 | 40 | 150 | single |
| PZU13B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 13.2 | 5 | 2% | 12.91 | 13.49 | 200 | 250 | 40 | 150 | single |
| PZU13BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 13.215 | 5 | 5% | 12.47 | 13.96 | 200 | 250 | 40 | 150 | single |
| PZU14B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 14 | 5 | 2% | 13.7 | 14.3 | 200 | 250 | 40 | 150 | single |
| PZU15B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 14.66 | 5 | 2% | 14.34 | 14.98 | 200 | 250 | 40 | 150 | single |
| PZU15BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 14.68 | 5 | 5% | 13.84 | 15.52 | 200 | 250 | 40 | 150 | single |
| PZU16B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 16.18 | 5 | 2% | 15.85 | 16.51 | 200 | 250 | 40 | 150 | single |
| PZU16BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 16.23 | 5 | 5% | 15.37 | 17.09 | 200 | 250 | 40 | 150 | single |
| PZU18B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 17.955 | 5 | 2% | 17.56 | 18.35 | 200 | 250 | 40 | 150 | single |
| PZU18BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 17.985 | 5 | 5% | 16.94 | 19.03 | 200 | 250 | 40 | 150 | single |
| PZU2.4BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 2.45 | 5 | 5% | 2.6 | 200 | 2.3 | 250 | 40 | 150 | single |
| PZU2.7B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 2.775 | 5 | 2% | 2.65 | 2.9 | 200 | 250 | 40 | 150 | single |
| PZU2.7BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 2 | 5 | 5% | 2.5 | 2.9 | 200 | 250 | 40 | 150 | single |
| PZU20B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 19.955 | 5 | 2% | 19.52 | 20.39 | 200 | 250 | 40 | 150 | single |
| PZU20BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 19.97 | 5 | 5% | 18.86 | 21.08 | 200 | 250 | 40 | 150 | single |
| PZU22B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 22.005 | 5 | 2% | 21.54 | 22.47 | 200 | 250 | 40 | 150 | single |
| PZU22BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 22.025 | 5 | 5% | 20.88 | 23.17 | 200 | 250 | 40 | 150 | single |
| PZU24B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 24.25 | 5 | 2% | 23.72 | 24.78 | 200 | 250 | 40 | 150 | single |
| PZU24BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 24.25 | 5 | 5% | 22.93 | 25.57 | 200 | 250 | 40 | 150 | single |
| PZU27BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 27 | 5 | 5% | 25.1 | 28.9 | 200 | 250 | 40 | 150 | single |
| PZU3.0B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.075 | 5 | 2% | 2.95 | 3.2 | 200 | 250 | 40 | 150 | single |
| PZU3.0BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3 | 5 | 5% | 2.8 | 3.2 | 200 | 250 | 40 | 150 | single |
| PZU3.3B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.375 | 5 | 2% | 3.25 | 3.5 | 200 | 250 | 40 | 150 | single |
| PZU3.3BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.3 | 5 | 5% | 3.1 | 3.5 | 200 | 250 | 40 | 150 | single |
| PZU3.6B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.675 | 5 | 2% | 3.55 | 3.8 | 200 | 250 | 40 | 150 | single |
| PZU3.6BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3 | 5 | 5% | 3.4 | 3.8 | 200 | 250 | 40 | 150 | single |
| PZU3.9B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.985 | 5 | 2% | 3.87 | 4.1 | 200 | 250 | 40 | 150 | single |
| PZU3.9BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3 | 5 | 5% | 4.1 | 200 | 3.7 | 250 | 40 | 150 | single |
| PZU30BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 30 | 5 | 5% | 28 | 32 | 200 | 250 | 40 | 150 | single |
| PZU33BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 33 | 5 | 5% | 31 | 35 | 200 | 250 | 40 | 150 | single |
| PZU36BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 36 | 5 | 5% | 34 | 38 | 200 | 250 | 40 | 150 | single |
| PZU4.3B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 4.245 | 5 | 2% | 4.15 | 4.34 | 200 | 250 | 40 | 150 | single |
| PZU4.3BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 4.245 | 5 | 5% | 4.01 | 4.48 | 200 | 250 | 40 | 150 | single |
| PZU4.7B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 4.65 | 5 | 2% | 4.55 | 4.75 | 200 | 250 | 40 | 150 | single |
| PZU4.7BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 4.66 | 5 | 5% | 4.42 | 4.9 | 200 | 250 | 40 | 150 | single |
| PZU5.1B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 5.09 | 5 | 2% | 4.98 | 5.2 | 200 | 250 | 40 | 150 | single |
| PZU5.1BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 5.105 | 5 | 5% | 4.84 | 5.37 | 200 | 250 | 40 | 150 | single |
| PZU5.6B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 5.61 | 5 | 2% | 5.49 | 5.73 | 200 | 250 | 40 | 150 | single |
| PZU5.6BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 5.615 | 5 | 5% | 5.31 | 5.92 | 200 | 250 | 40 | 150 | single |
| PZU6.2B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 6.195 | 5 | 2% | 6.06 | 6.33 | 200 | 250 | 40 | 150 | single |
| PZU6.2BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 6.195 | 5 | 5% | 5.86 | 6.53 | 200 | 250 | 40 | 150 | single |
| PZU6.8B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 6.79 | 5 | 2% | 6.65 | 6.93 | 200 | 250 | 40 | 150 | single |
| PZU6.8BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 6.805 | 5 | 5% | 6.47 | 7.14 | 200 | 250 | 40 | 150 | single |
| PZU7.5B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 7.44 | 5 | 2% | 7.28 | 7.6 | 200 | 250 | 40 | 150 | single |
| PZU7.5BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 7.45 | 5 | 5% | 7.06 | 7.84 | 200 | 250 | 40 | 150 | single |
| PZU8.2B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 8.19 | 5 | 2% | 8.02 | 8.36 | 200 | 250 | 40 | 150 | single |
| PZU8.2BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 8.2 | 5 | 5% | 7.76 | 8.64 | 200 | 250 | 40 | 150 | single |
| PZU9.1B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 9.04 | 5 | 2% | 9.23 | 200 | 8.85 | 250 | 40 | 150 | single |
| PZU9.1BL | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 9.055 | 5 | 5% | 8.56 | 9.55 | 200 | 250 | 40 | 150 | single |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PZU10B2L | PZU10B2L,315 (934061608315) |
Active | KD |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU10BL | PZU10BL,315 (934061593315) |
Active | HH |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU11B2L | PZU11B2L,315 (934061609315) |
Active | KE |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU11BL | PZU11BL,315 (934061594315) |
Active | HK |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU12B2L | PZU12B2L,315 (934061611315) |
Active | KF |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU12BL | PZU12BL,315 (934061595315) |
Active | HL |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU13B2L | PZU13B2L,315 (934061612315) |
Active | KG |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU13BL | PZU13BL,315 (934061596315) |
Active | HM |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU14B2L | PZU14B2L,315 (934061613315) |
Active | KH |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU15B2L | PZU15B2L,315 (934061614315) |
Active | KK |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU15BL | PZU15BL,315 (934061597315) |
Active | HN |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU16B2L | PZU16B2L,315 (934061615315) |
Active | KL |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU16BL | PZU16BL,315 (934061598315) |
Active | HP |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU18B2L | PZU18B2L,315 (934061616315) |
Active | KM |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU18BL | PZU18BL,315 (934061599315) |
Active | HR |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU2.4BL | PZU2.4BL,315 (934061651315) |
Active | H2 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU2.7B2L | PZU2.7B2L,315 (934061652315) |
Active | HZ |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU2.7BL | PZU2.7BL,315 (934061653315) |
Active | H3 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU20B2L | PZU20B2L,315 (934061617315) |
Active | KN |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU20BL | PZU20BL,315 (934061601315) |
Active | HS |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU22B2L | PZU22B2L,315 (934061618315) |
Active | KP |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU22BL | PZU22BL,315 (934061602315) |
Active | HT |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU24B2L | PZU24B2L,315 (934061619315) |
Active | KR |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU24BL | PZU24BL,315 (934061603315) |
Active | HU |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU27BL | PZU27BL,315 (934061604315) |
Active | HV |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU3.0B2L | PZU3.0B2L,315 (934061654315) |
Active | K1 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU3.0BL | PZU3.0BL,315 (934061655315) |
Active | H4 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU3.3B2L | PZU3.3B2L,315 (934061656315) |
Active | K2 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU3.3BL | PZU3.3BL,315 (934061657315) |
Active | H5 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU3.6B2L | PZU3.6B2L,315 (934061658315) |
Active | K3 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU3.6BL | PZU3.6BL,315 (934061659315) |
Active | H6 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU3.9B2L | PZU3.9B2L,315 (934061660315) |
Active | K4 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU3.9BL | PZU3.9BL,315 (934061661315) |
Active | H7 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU30BL | PZU30BL,315 (934061605315) |
Active | HW |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU33BL | PZU33BL,315 (934061606315) |
Active | HX |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU36BL | PZU36BL,315 (934061607315) |
Active | HY |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU4.3B2L | PZU4.3B2L,315 (934061662315) |
Active | K5 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU4.3BL | PZU4.3BL,315 (934061663315) |
Active | H8 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU4.7B2L | PZU4.7B2L,315 (934061664315) |
Active | K6 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU4.7BL | PZU4.7BL,315 (934061665315) |
Active | H9 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU5.1B2L | PZU5.1B2L,315 (934061666315) |
Active | K7 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU5.1BL | PZU5.1BL,315 (934061667315) |
Active | HA |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU5.6B2L | PZU5.6B2L,315 (934061668315) |
Active | K8 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU5.6BL | PZU5.6BL,315 (934061669315) |
Active | HB |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU6.2B2L | PZU6.2B2L,315 (934061670315) |
Active | H1 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU6.2BL | PZU6.2BL,315 (934061671315) |
Active | HC |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU6.8B2L | PZU6.8B2L,315 (934061672315) |
Active | K9 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU6.8BL | PZU6.8BL,315 (934061673315) |
Active | HD |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU7.5B2L | PZU7.5B2L,315 (934061674315) |
Active | KA |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU7.5BL | PZU7.5BL,315 (934061675315) |
Active | HE |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU8.2B2L | PZU8.2B2L,315 (934061676315) |
Active | KB |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU8.2BL | PZU8.2BL,315 (934061677315) |
Active | HF |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU9.1B2L | PZU9.1B2L,315 (934061678315) |
Active | KC |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PZU9.1BL | PZU9.1BL,315 (934061679315) |
Active | HG |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PZU10B2L | PZU10B2L,315 | PZU10B2L |
|
|
| PZU10BL | PZU10BL,315 | PZU10BL |
|
|
| PZU11B2L | PZU11B2L,315 | PZU11B2L |
|
|
| PZU11BL | PZU11BL,315 | PZU11BL |
|
|
| PZU12B2L | PZU12B2L,315 | PZU12B2L |
|
|
| PZU12BL | PZU12BL,315 | PZU12BL |
|
|
| PZU13B2L | PZU13B2L,315 | PZU13B2L |
|
|
| PZU13BL | PZU13BL,315 | PZU13BL |
|
|
| PZU14B2L | PZU14B2L,315 | PZU14B2L |
|
|
| PZU15B2L | PZU15B2L,315 | PZU15B2L |
|
|
| PZU15BL | PZU15BL,315 | PZU15BL |
|
|
| PZU16B2L | PZU16B2L,315 | PZU16B2L |
|
|
| PZU16BL | PZU16BL,315 | PZU16BL |
|
|
| PZU18B2L | PZU18B2L,315 | PZU18B2L |
|
|
| PZU18BL | PZU18BL,315 | PZU18BL |
|
|
| PZU2.4BL | PZU2.4BL,315 | PZU2.4BL |
|
|
| PZU2.7B2L | PZU2.7B2L,315 | PZU2.7B2L |
|
|
| PZU2.7BL | PZU2.7BL,315 | PZU2.7BL |
|
|
| PZU20B2L | PZU20B2L,315 | PZU20B2L |
|
|
| PZU20BL | PZU20BL,315 | PZU20BL |
|
|
| PZU22B2L | PZU22B2L,315 | PZU22B2L |
|
|
| PZU22BL | PZU22BL,315 | PZU22BL |
|
|
| PZU24B2L | PZU24B2L,315 | PZU24B2L |
|
|
| PZU24BL | PZU24BL,315 | PZU24BL |
|
|
| PZU27BL | PZU27BL,315 | PZU27BL |
|
|
| PZU3.0B2L | PZU3.0B2L,315 | PZU3.0B2L |
|
|
| PZU3.0BL | PZU3.0BL,315 | PZU3.0BL |
|
|
| PZU3.3B2L | PZU3.3B2L,315 | PZU3.3B2L |
|
|
| PZU3.3BL | PZU3.3BL,315 | PZU3.3BL |
|
|
| PZU3.6B2L | PZU3.6B2L,315 | PZU3.6B2L |
|
|
| PZU3.6BL | PZU3.6BL,315 | PZU3.6BL |
|
|
| PZU3.9B2L | PZU3.9B2L,315 | PZU3.9B2L |
|
|
| PZU3.9BL | PZU3.9BL,315 | PZU3.9BL |
|
|
| PZU30BL | PZU30BL,315 | PZU30BL |
|
|
| PZU33BL | PZU33BL,315 | PZU33BL |
|
|
| PZU36BL | PZU36BL,315 | PZU36BL |
|
|
| PZU4.3B2L | PZU4.3B2L,315 | PZU4.3B2L |
|
|
| PZU4.3BL | PZU4.3BL,315 | PZU4.3BL |
|
|
| PZU4.7B2L | PZU4.7B2L,315 | PZU4.7B2L |
|
|
| PZU4.7BL | PZU4.7BL,315 | PZU4.7BL |
|
|
| PZU5.1B2L | PZU5.1B2L,315 | PZU5.1B2L |
|
|
| PZU5.1BL | PZU5.1BL,315 | PZU5.1BL |
|
|
| PZU5.6B2L | PZU5.6B2L,315 | PZU5.6B2L |
|
|
| PZU5.6BL | PZU5.6BL,315 | PZU5.6BL |
|
|
| PZU6.2B2L | PZU6.2B2L,315 | PZU6.2B2L |
|
|
| PZU6.2BL | PZU6.2BL,315 | PZU6.2BL |
|
|
| PZU6.8B2L | PZU6.8B2L,315 | PZU6.8B2L |
|
|
| PZU6.8BL | PZU6.8BL,315 | PZU6.8BL |
|
|
| PZU7.5B2L | PZU7.5B2L,315 | PZU7.5B2L |
|
|
| PZU7.5BL | PZU7.5BL,315 | PZU7.5BL |
|
|
| PZU8.2B2L | PZU8.2B2L,315 | PZU8.2B2L |
|
|
| PZU8.2BL | PZU8.2BL,315 | PZU8.2BL |
|
|
| PZU9.1B2L | PZU9.1B2L,315 | PZU9.1B2L |
|
|
| PZU9.1BL | PZU9.1BL,315 | PZU9.1BL |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| PZUXBL_SER | Single Zener diodes | Data sheet | 2019-11-11 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| 006aaa152 | Block diagram | Block diagram | 2010-02-10 |
| sod882_sv | Simplified outline: SOD882 | Block diagram | 2009-11-04 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Ordering, pricing & availability
- PZU10B2L
- PZU10BL
- PZU11B2L
- PZU11BL
- PZU12B2L
- PZU12BL
- PZU13B2L
- PZU13BL
- PZU14B2L
- PZU15B2L
- PZU15BL
- PZU16B2L
- PZU16BL
- PZU18B2L
- PZU18BL
- PZU2.4BL
- PZU2.7B2L
- PZU2.7BL
- PZU20B2L
- PZU20BL
- PZU22B2L
- PZU22BL
- PZU24B2L
- PZU24BL
- PZU27BL
- PZU3.0B2L
- PZU3.0BL
- PZU3.3B2L
- PZU3.3BL
- PZU3.6B2L
- PZU3.6BL
- PZU3.9B2L
- PZU3.9BL
- PZU30BL
- PZU33BL
- PZU36BL
- PZU4.3B2L
- PZU4.3BL
- PZU4.7B2L
- PZU4.7BL
- PZU5.1B2L
- PZU5.1BL
- PZU5.6B2L
- PZU5.6BL
- PZU6.2B2L
- PZU6.2BL
- PZU6.8B2L
- PZU6.8BL
- PZU7.5B2L
- PZU7.5BL
- PZU8.2B2L
- PZU8.2BL
- PZU9.1B2L
- PZU9.1BL
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.