Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

WLCSP8-SOT8072

WLCSP8-SOT8072

wafer level chip-scale package; 8 solder bars; body: 3.5 x 2.13 x 0.429 mm

Package information

Package information Package name Package description Reference Date
WLCSP8-SOT8072 WLCSP8 wafer level chip-scale package; 8 solder bars; body: 3.5 x 2.13 x 0.429 mm MO-211 compatible (JEDEC) 2023-03-03

Related documents

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-09-15
WLCSP8-SOT8072 wafer level chip-scale package; 8 solder bars; body: 3.5 x 2.13 x 0.429 mm Package information 2023-03-21
WLCSP8-SOT8072_341 WLCSP8; Reel dry pack for SMD, 7"; Q2/T3 product orientation Packing information 2023-04-18

Products in this package

GaN FETs

Type number Description Quick access
GAN3R2-100CBE 100 V, 3.2 mOhm Gallium Nitride (GaN) FET in a 3.5 mm x 2.13 mm Wafer Level Chip-Scale Package (WLCSP)