Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| WLCSP8_SOT8068 | WLCSP8_SOT8068 | wafer level chip-scale package; 8 bumps; 1.42 × 0.72 × 0.465 mm body | 2024-01-22 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| WLCSP8_SOT8068 | wafer level chip-scale package; 8 bumps; 1.42 × 0.72 × 0.465 mm body | Package information | 2024-01-25 |
| WLCSP8-SOT8068_336 | WLCSP8; Reel dry pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2026-09-15 |