Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

WLCSP4_SOT8113

WLCSP4_SOT8113

WLCSP4: wafer level chip-size package; 4 bumps

Package information

Package information Package name Package description Reference Date
WLCSP4_SOT8113 WLCSP4 WLCSP4: wafer level chip-size package; 4 bumps 2025-09-30

Related documents

File name Title Type Date
WLCSP4_SOT8113 3D model for products with WLCSP4_SOT8113 package Design support 2025-11-07
WLCSP4_SOT8113 WLCSP4: wafer level chip-size package; 4 bumps Package information 2025-10-16
WLCSP4_SOT8113_336 WLCSP4; Reel dry pack for SMD, 7"; Q1/T1 product orientation Packing information 2025-10-16

Products in this package

Analog & Logic ICs

Type number Description Quick access
NID1101UP 1.5 V to 5.5 V, 1.5 A, compact ideal diode with forward voltage blocking
NPS7601UP Compact parallelable 1.5 V to 5.5 V, 1.5 A, low I load switch with true reverse current blocking