Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 1PS300-Q | Dual high-speed switching diode | Production | |
| 1PS301-Q | Dual high-speed switching diode | Production | |
| 1PS302-Q | Dual high-speed switching diode | Production | |
| BAL74-Q | High-speed switching diode | Production | |
| BAL99-Q | High-speed switching diode | Production | |
| BAS101-Q | High-voltage switching diode | Production | |
| BAS101S-Q | High-voltage switching dual diode | Production | |
| BAS116LS-Q | Low-leakage diode | Production | |
| BAS16-Q | High-speed switching diode | Production | |
| BAS16DY-Q | High-speed dual switching diode | Production | |
| BAS16GW-Q | High-speed switching diode | Production | |
| BAS16H-Q | High-speed switching diode | Production | |
| BAS16J-Q | High-speed switching diode | Production | |
| BAS16L-Q | High-speed switching diode | Production | |
| BAS16LD-Q | Single high-speed switching diode | Production | |
| BAS16LS-Q | High-speed switching diode | Production | |
| BAS16QA-Q | High-speed switching diode | Production | |
| BAS16TH-Q | High-speed switching diode | Production | |
| BAS16VY-Q | High-speed switching diode | Production | |
| BAS16W-Q | High-speed switching diode | Production | |
| BAS19-Q | High-voltage switching diode | Production | |
| BAS20-Q | High-voltage switching diode | Production | |
| BAS21-Q | High-voltage switching diode | Production | |
| BAS21AVD-Q | Triple high-voltage switching diodes | Production | |
| BAS21AW-Q | High-voltage switching diode | Production | |
| BAS21GW-Q | High-voltage switching diode | Production | |
| BAS21H-Q | High-voltage switching diode | Production | |
| BAS21J-Q | Single high-speed switching diode | Production | |
| BAS21LD-Q | High-voltage switching diode | Production | |
| BAS21LL-Q | High-voltage switching diode | Production | |
| BAS21LS-Q | High-speed switching diode | Production | |
| BAS21PG-Q | Dual isolated high-voltage switching diode | Production | |
| BAS21QA-Q | High-voltage switching diode | Production | |
| BAS21QB-Q | High-voltage switching diode | EndOfLife | |
| BAS21QC-Q | High-voltage switching diode | EndOfLife | |
| BAS21SW-Q | High-voltage switching diode | Production | |
| BAS21TH-Q | High-voltage switching diode | Production | |
| BAS21VD-Q | High-voltage switching diodes | Production | |
| BAS21W-Q | High-voltage switching diode | Production | |
| BAS29-Q | General purpose switching diode | Production | |
| BAS30LS-Q | High-speed switching diode | Production | |
| BAS31-Q | General purpose double switching diode | Production | |
| BAS316-Q | High-speed switching diode | Production | |
| BAS321-Q | General purpose diode | Production | |
| BAS321J-Q | High-voltage switching diode | Production | |
| BAS35-Q | General purpose double switching diode | Production | |
| BAS516-Q | High-speed switching diode | Production | |
| BAS521-Q | High-voltage switching diode | Production | |
| BAS521B-Q | High-voltage switching diode | Production | |
| BAV23-Q | Dual high-voltage switching diodes | Production | |
| BAV23A-Q | Dual high-voltage switching diodes | Production | |
| BAV23C-Q | Dual high-voltage switching diodes | Production | |
| BAV23QA-Q | Dual common cathode high-voltage switching diode | Production | |
| BAV23S-Q | Dual high-voltage switching diodes | Production | |
| BAV70-Q | High-speed switching double diode | Production | |
| BAV70M-Q | High-speed switching diode | Production | |
| BAV70QA-Q | Dual common cathode high-speed switching diode | Production | |
| BAV70QB-Q | Dual common cathode high-speed switching diode | Production | |
| BAV70S-Q | High-speed switching double diode | Production | |
| BAV70SRA-Q | Quad high-speed switching diodes | Production | |
| BAV70T | High-speed switching diodes | EndOfLife | |
| BAV70W-Q | High-speed switching double diode | Production | |
| BAV74-Q | High-speed double diode | Production | |
| BAV756S-Q | High-speed switching diode | Production | |
| BAV99-Q | High-speed switching diode | Production | |
| BAV99QA-Q | Dual series high-speed switching diodes | Production | |
| BAV99QB-Q | Dual series high-speed switching diodes | Production | |
| BAV99QC-Q | Dual series high-speed switching diodes | EndOfLife | |
| BAV99S-Q | High-speed switching diode | Production | |
| BAV99W-Q | High-speed switching diode | Production | |
| BAW101-Q | High voltage double diode | Production | |
| BAW101S-Q | High voltage double diode | Production | |
| BAW56-Q | High-speed switching diode | Production | |
| BAW56M-Q | High-speed switching diode | Production | |
| BAW56QA-Q | Dual common anode high-speed switching diode | Production | |
| BAW56QB-Q | Dual common anode high-speed switching diode | Production | |
| BAW56S-Q | High-speed switching diode | Production | |
| BAW56SRA-Q | Quad high-speed switching diodes | Production | |
| BAW56T | High-speed switching diodes | EndOfLife | |
| BAW56W-Q | High-speed switching diode | Production | |
| BC860C-Q | 45 V, 100 mA PNP general purpose transistors | Production | |
| PMBD914-Q | High-speed switching diode | Production |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| SC-70_SOT323_mk.png | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.