Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BC807-25LW | BC807-25LWX | 934070771115 | SOT323 | Order product |
BC807-25LW | BC807-25LWF | 934070771135 | SOT323 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 500 mA PNP general-purpose transistors
PNP general-purpose transistors in a small SOT23 (TO-236AB) or SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
.
Type number | Package | ||
---|---|---|---|
Nexperia | JEITA | JEDEC | |
BC807-16L | SOT23 | - | TO-236AB |
BC807-25L | |||
BC807-40L | |||
BC807-16LW | SOT323 | SC70 | - |
BC807-25LW | |||
BC807-40LW |
High current
Three current gain selections
AEC-Q101 qualified
General-purpose switching and amplification
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC807-25LW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -45 | -500 | 160 | 400 | 150 | 80 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC807-25LW | BC807-25LWX (934070771115) |
Active | C4% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC807-25LWF (934070771135) |
Active | C4% | SOT323_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC807-25LW | BC807-25LWX | BC807-25LW | ||
BC807-25LW | BC807-25LWF | BC807-25LW |
File name | Title | Type | Date |
---|---|---|---|
BC807L_BC807LW | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2018-01-05 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
SOT323_115 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-06-12 |
SOT323_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
BC807-25LW_Nexperia_Product_Quality | BC807-25LW Nexperia Product Quality | Quality document | 2019-05-20 |
BC807-25LW_Nexperia_Product_Reliability | BC807-25LW Nexperia Product Reliability | Quality document | 2023-04-04 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BC807-25LW | BC807-25LW SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
BC807-25LW | BC807-25LW SPICE model | SPICE model | 2024-04-05 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BC807-25LW | BC807-25LWX | 934070771115 | Active | SOT323_115 | 3,000 | Order product |
BC807-25LW | BC807-25LWF | 934070771135 | Active | SOT323_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.