×

BC817DPN

NPN/PNP general purpose transistor

NPN/PNP general-purpose double transistors in an SOT457 (SC-74) plastic package.

NPN/NPN complement: BC817DS

PNP/PNP complement: BC807DS

Features and benefits

  • Reduces component count

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification

Parametrics

Type number Package version Package name Size (mm) Polarity Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] fr [min] (MHz)
BC817DPN SOT457 TSOP6 2.9 x 1.5 x 1 NPN/PNP 2 370 45 500 160 400 100

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BC817DPN BC817DPN,115
(934057320115)
Active N4 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_115
BC817DPN,125
(934057320125)
Active N4 SOT457_125
BC817DPNF
(934057320135)
Active N4 SOT457_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BC817DPN BC817DPN,115 BC817DPN rohs rhf rhf
BC817DPN BC817DPN,125 BC817DPN rohs rhf rhf
BC817DPN BC817DPNF BC817DPN rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
BC817DPN NPN/PNP general purpose transistor Data sheet 2019-11-27
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_125 TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT457_135 TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation Packing information 2020-06-12
BC817DPN_Nexperia_Product_Quality BC817DPN Nexperia Product Quality Quality document 2019-05-20
BC817DPN_Nexperia_Product_Reliability BC817DPN Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BC817DPN BC817DPN SPICE model SPICE model 2024-04-05
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BC817DPN BC817DPN SPICE model SPICE model 2024-04-05
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BC817DPN BC817DPN,115 934057320115 Active SOT457_115 3,000 Order product
BC817DPN BC817DPN,125 934057320125 Active SOT457_125 3,000 Order product
BC817DPN BC817DPNF 934057320135 Active SOT457_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BC817DPN BC817DPN,115 934057320115 SOT457 Order product
BC817DPN BC817DPN,125 934057320125 SOT457 Order product
BC817DPN BC817DPNF 934057320135 SOT457 Order product