
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBZA862A
Quadruple ESD transient voltage suppressor
Monolithic transient voltage suppressor diode in a five lead SOT353 (SC-88A) package for 4-bit wide ESD transient suppression.
Features and benefits
ESD rating >8 kV, according to IEC1000-4-2
SOT353 (SC-88A) surface mount package
Common anode configuration.
AEC-Q101 qualified
Applications
Computers and peripherals
Audio and video equipment
Communication systems.
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
BZA862A | TSSOP5 | 4 | Unidirectional | 4 | - | 8 |
Series
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
BZA800A_SERIES | Quadruple ESD transient voltage suppressor | Data sheet | 2020-01-27 |
AN90063 | Questions about package outline drawings | Application note | 2025-09-15 |
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353_mk | plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
BZA862A_Nexperia_Product_Reliability | BZA862A Nexperia Product Reliability | Quality document | 2019-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BZA862A | BZA862A SPICE model | SPICE model | 2012-07-22 |
BZA862A | BZA862A SPICE model | SPICE model | 2025-09-24 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.