Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN1R0-40SSH | PSMN1R0-40SSHJ | 934660688118 | SOT1235 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology
325 Amp continuous current, standard level gate drive, N-channel enhancement mode MOSFET in LFPAK88 package. NextPowerS3 family using Nexperia’s unique “SchottkyPlus” technology delivers high efficiency and low spiking performance usually associated with MOSFETs with an integrated Schottky or Schottky-like diode but without problematic high leakage current. NextPowerS3 is particularly suited to high efficiency applications at high switching frequencies, and also safe and reliable switching at high load-current.
325 Amp continuous current capability
LFPAK88 (8 x 8 mm) LFPAK-style low-stress exposed lead-frame for ultimate reliability, optimum soldering and easy solder-joint inspection
Copper-clip and solder die attach for low package inductance and resistance, and high ID (max) rating
Ideal replacement for D2PAK and 10 x 12 mm leadless package types
Qualified to 175 °C
Meets UL2595 requirements for creepage and clearance
Avalanche rated, 100 % tested
Low QG, QGD and QOSS for high efficiency, especially at higher switching frequencies
Superfast switching with soft body-diode recovery for low-spiking and ringing, recommended for low EMI designs
Unique “SchottkyPlus” technology for Schottky-like switching performance and low IDSS leakage
Narrow VGS(th) rating for easy paralleling and improved current sharing
Very strong linear-mode / safe operating area characteristics for safe and reliable switching at high-current conditions
Brushless DC motor control
Synchronous rectifier in high-power AC-DC applications, e.g. server power supplies
Battery protection
eFuse and load switch
Hotswap / in-rush current management
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN1R0-40SSH | SOT1235 | LFPAK88 | Production | N | 1 | 40 | 1 | 175 | 325 | 17 | 98 | 375 | 49 | 3 | N | 7373 | 1578 | 2019-01-03 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN1R0-40SSH | PSMN1R0-40SSHJ (934660688118) |
Active | X1H0S40S |
![]() LFPAK88 (SOT1235) |
SOT1235 |
REFLOW_BG-BD-1
|
SOT1235_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN1R0-40SSH | PSMN1R0-40SSHJ | PSMN1R0-40SSH |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN1R0-40SSH | N-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | Data sheet | 2019-05-07 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK88_sot1235_mk | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
PSMN1R0-40SSH_LTspice_V1 | PSMN1R0-40SSH Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-04-02 |
SOT1235 | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Package information | 2022-05-30 |
SOT1235_118 | LFPAK88; Reel pack, SMD, 13"; Q1/T1 standard product orientation; Orderable part number ending ,118 or Z; Ordering code (12NC) ending 118 | Packing information | 2020-04-21 |
Reliability_information_t10_sot1235 | Reliability information t10 sot1235 | Quality document | 2023-08-01 |
T10_SOT1235_PSMN1R0-40SSH_Nexperia_Quality_document | PSMN1R0-40SSH Quality document | Quality document | 2023-08-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PSMN1R0-40SSH | PSMN1R0-40SSH SPICE model | SPICE model | 2019-08-08 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2025-07-16 |
CauerModel_PSMN1R0-40SSH | Cauer RC thermal model PSMN1R0-40SSH | Thermal model | 2019-08-29 |
FosterModel_PSMN1R0-40SSH | Foster RC thermal model PSMN1R0-40SSH | Thermal model | 2019-08-29 |
PSMN1R0-40SSH | PSMN1R0-40SSH thermal model | Thermal model | 2019-05-07 |
PSMN1R0-40SSH | PSMN1R0-40SSH Flotherm thermal model | Thermal model | 2019-05-07 |
PSMN1R0-40SSH_Cauer | PSMN1R0-40SSH Cauer RC thermal model | Thermal model | 2019-08-29 |
PSMN1R0-40SSH_Foster | PSMN1R0-40SSH Foster RC thermal model | Thermal model | 2019-08-29 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
PSMN1R0-40SSH_LTspice_V1 | PSMN1R0-40SSH Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-04-02 |
PSMN1R0-40SSH | PSMN1R0-40SSH SPICE model | SPICE model | 2019-08-08 |
CauerModel_PSMN1R0-40SSH | Cauer RC thermal model PSMN1R0-40SSH | Thermal model | 2019-08-29 |
FosterModel_PSMN1R0-40SSH | Foster RC thermal model PSMN1R0-40SSH | Thermal model | 2019-08-29 |
PSMN1R0-40SSH | PSMN1R0-40SSH thermal model | Thermal model | 2019-05-07 |
PSMN1R0-40SSH | PSMN1R0-40SSH Flotherm thermal model | Thermal model | 2019-05-07 |
PSMN1R0-40SSH_Cauer | PSMN1R0-40SSH Cauer RC thermal model | Thermal model | 2019-08-29 |
PSMN1R0-40SSH_Foster | PSMN1R0-40SSH Foster RC thermal model | Thermal model | 2019-08-29 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN1R0-40SSH | PSMN1R0-40SSHJ | 934660688118 | Active | SOT1235_118 | 2,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.