Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NEX10058UNL | NEX10058UNLZ | 935692339336 | WLCSP25_SOT8117 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1 A triple-output AMOLED display power supply
NEX10058 is designed for powering AMOLED (Active-Matrix Organic LED) displays which require ELVDD, ELVSS and AVDD.
It integrates a boost converter for ELVDD, an inverting buck-boost converter for ELVSS and a boost converter for AVDD. Output voltages of all the three converters can be programmed in digital steps through the digital interface control pins (ASWIRE and ESWIRE).
The device features high efficiency and excellent line and load regulation and transient performance which are well suited for AMOLED applications and is critical to battery-powered applications supply. It features an enhanced output current capability of up to 1 A with precise output voltage accuracy, resulting in higher brightness and superior display performance for AMOLED screens.
NEX10058 is available in a green WLCSP25 package.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX10058UNL | NEX10058UNLZ (935692339336) |
Active | N10058 |
WLCSP25 (WLCSP25_SOT8117) |
WLCSP25_SOT8117 | WLCSP25_SOT8117_336 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX10058UNL | NEX10058UNLZ | NEX10058UNL |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NEX10058 | 1 A triple-output AMOLED display power supply | Data sheet | 2025-12-24 |
| WLCSP25_SOT8117 | WLCSP25: wafer level chip-size package; 25 bumps | Package information | 2025-10-20 |
| WLCSP25_SOT8117_336 | WLCSP25; Reel dry pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2025-10-16 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NEX10058UNL | NEX10058UNLZ | 935692339336 | Active | WLCSP25_SOT8117_336 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.