Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPH1825AL
N-channel TrenchMOS logic level FET
Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.
Alternatives
Features and benefits
- 100% gate resistance tested
- 100% Ruggedness tested
- Lead-free package
- Logic level compatible
- Optimimzed for use in DC-to-DC converters
- Very low switching and conduction losses
Applications
- DC-to-DC converters
- Notebook computers
- Switched-mode power supplies
- Voltage regulators
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PH1825AL | PH1825AL,115 (934063226115) |
Obsolete | 1825AL P** XXYY AZ Batch No. |
LFPAK56; Power‑SO8 (SOT669) |
SOT669 |
WAVE_BG-BD-1
|
SOT669_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PH1825AL | PH1825AL,115 | PH1825AL |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
| AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
| AN11160 | Designing RC Snubbers | Application note | 2025-09-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT669 | SOT669 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT669 | 3D model for products with SOT669 package | Design support | 2017-06-30 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK56_POWER-SO8_SOT669_mk | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT669 | plastic, single-ended surface-mounted package; 4 terminals | Package information | 2025-03-20 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.