Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| SS2FH10 | SS2FH10X | 934668287115 | SOD123FL | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information100 V, 2 A low leakage current Schottky barrier rectifier
Planar Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD123FL small and flat lead Surface-Mounted Device (SMD) plastic package.
Average forward current: IF(AV) ≤ 2 A
Reverse voltage: VR ≤ 100 V
Low forward voltage: VF = 770 mV
High power capability due to clip-bonding technology
Extremely low leakage current IR = 40 nA
High temperature Tj ≤ 175 °C
Low voltage rectification
High efficiency DC-to-DC conversion
Switch mode power supply
Reverse polarity protection
Low power consumption applications
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| SS2FH10 | SS2FH10X (934668287115) |
Active | PH |
(SOD123FL) |
SOD123FL | Not available |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| SS2FH10 | SS2FH10X | SS2FH10 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| SS2FH10 | 100 V, 2 A low leakage current Schottky barrier rectifier | Data sheet | 2025-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD123FL | plastic, surface mounted package; 2 terminals; 3 mm x 1.9 mm x 1 mm body | Package information | 2024-07-03 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| SS2FH10 | SS2FH10X | 934668287115 | Active | Not available | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.