Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SS34FA

40 V, 3 A low VF Schottky barrier rectifier

Planar Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD123FL small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Average forward current: IF(AV) ≤ 3 A

  • Reverse voltage: VR ≤ 40 V

  • Low forward voltage

  • High power capability due to clip-bond technology

  • Small and flat lead SMD plastic package

Applications

  • Low voltage rectification

  • High efficiency DC-to-DC conversion

  • Switch Mode Power Supply (SMPS)

  • Reverse polarity protection

  • Low power consumption applications

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
SS34FA SS34FAX
(934668274115)
Active PT SOD123FL
(SOD123FL)
SOD123FL Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
SS34FA SS34FAX SS34FA rohs rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
SS34FA 40 V, 3 A low VF Schottky barrier rectifier Data sheet 2025-01-09
AN90063 Questions about package outline drawings Application note 2025-10-22
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOD123FL plastic, surface mounted package; 2 terminals; 3 mm x 1.9 mm x 1 mm body Package information 2024-07-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
SS34FA SS34FAX 934668274115 Active Not available 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
SS34FA SS34FAX 934668274115 SOD123FL Order product