Addressing the growing demand for efficient, high-voltage power devices, Nexperia’s Silicon Carbide (SiC) diodes and MOSFETs help designers achieve higher system efficiency, increased power density and robust switching performance. From 650 V to 1200 V, SiC technology reduces switching losses, supports higher-frequency operation and eases thermal management, making it a strong choice for power supplies, charging systems, inverters and motor drives for automotive, AI and dataserver, green energy and other applications.
Key features and benefits
- Lower switching losses to improve overall system efficiency
- Higher switching frequency capability to support smaller magnetics and more compact designs
- Improved thermal performance to ease cooling requirements and reduce system heat
- Higher power density to help shrink converter, inverter and charger designs
- Robust high-voltage operation for demanding industrial, energy and e-mobility applications
Key applications
- Automotive: Electrification (xEV powertrain)
- Industrial and power: AI and dataserver
- Industrial and power: Green energy
- Sub-systems: Motor drive
- Sub-systems: Power conversion topologies
Latest news and blogs
White paper (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| nexperia_document_whitepaper_XS_NexPack_2026.pdf | Whitepaper: XS NexPack: Optimising thermal performance and parasitic inductance in surface-mount SiC power modules | White paper | 2026-10-21 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.